3 A at 30 VDC (resistive)
Note: Certification has been obtained for the Switch.
For detailed information on individual products that have received certification, consult your supplier.
Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
last update: December 1, 2021
3 A at 250 VAC
3 A at 30 VDC
5 A at 125 VAC
3 A at 250 VAC
3 A at 30 VDC
Rated voltage | Resistive load |
---|---|
125 VAC | 5A |
250 VAC | 3A |
30 VDC | 3A |
Name | Contact |
---|---|
DPDT |
Rated voltage | Rated current | Operating voltage | Internal limiting resistor |
---|---|---|---|
5 VDC | 8 mA | 5 VDC ± 5% | Red, yellow, white : 300 Ω Green, blue, pure white : 160 Ω |
12 VAC/VDC | 12 VAC/VDC ± 5% | Red, yellow, white : 1 k Ω Green, blue, pure white : 910 Ω |
|
24VAC/ VDC | 24 VAC/VDC ± 5% | 2.4 k Ω |
Rated voltage | Operating voltage | Applicable lamp |
---|---|---|
110 VAC/VDC | 100/110 VAC/VDC (90 to 121 V) | A16-24DS[]
LED Lamp |
220 VAC/VDC | 200/220 VAC/VDC (180 to 242 V) |
Item | Pushbutton Switch | |
---|---|---|
Allowable
operating frequency |
Mechanical | Momentary operation: 120 operations/minute max.
Alternate operation: 60 operations/minute max. *1 |
Electrical | 20 operations/minute max. *1 | |
Insulation resistance | 100 MΩ min. (at 500V DC) | |
Contact resistance | 100 mΩ max. (initial value) | |
Dielectric
strength |
Between terminals
of same polarity |
1,000 VAC, 50/60 Hz for 1 minute |
Between terminals
of different polarity |
2,000 VAC, 50/60 Hz for 1 minute | |
Between each terminal
and ground |
2,000 VAC, 50/60 Hz for 1 minute | |
Between lamp terminals | 1,000 VAC, 50/60 Hz for 1 minute *2 | |
Vibration
resistance |
Malfunction | 10 to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) |
Shock
resistance |
Destruction | 500 m/s2 max. |
Malfunction | 150 m/s2 max. (malfunction within 1 ms) | |
Durability | Mechanical | Momentary operation: 2,000,000 operations min.
Alternate operation: 200,000 operations min. *1 |
Electrical | 100,000 operations min. *1 | |
Electric shock protection class | Class II | |
PTI (tracking characteristic) | 175 | |
Degree of contamination | 3 (IEC947-5-1) | |
Weight | Approx. 10 g (in the case of a lighted DPDT switch with solder terminals) | |
Degree of protection | IP40: A16, Oil-resistant IP66: A165 *3 | |
Ambient operating temperature | -10 °C to 55 °C (with no icing or condensation) | |
Ambient operating humidity | 35% to 85%RH | |
Ambient storage temperature | -25 °C to 65 °C (with no icing or condensation) |
*1. Set and reset constitute one operation.
*2. With LED not mounted.
*3. Degree of protection from the front of the panel.
Item | Screw-Less Clamp | ||||
---|---|---|---|---|---|
Recommended wire size | 0.5 mm2 twisted wire or 0.8 mm-dia. solid wire | ||||
Usable wires and
tensile strength |
Twisted wire | 0.3 mm2 | 0.5 mm2 | 0.75 mm2 | 1.25 mm2 |
Solid wire | 0.5 mm dia. | 0.8 mm dia. | 1.0 mm dia. | -- | |
Tensile strength | 10 N | 20 N | 30 N | 40 N | |
Length of exposed wire | 10 ±1mm | ||||
Compliant standards | JIS C 2811 Terminal Blocks for Industrial Use |
Type | Pushbutton Switch | |
---|---|---|
Characteristics | IP40 | Oil-resistant IP66 |
Operating force (OF) max. | 4.41 N | 4.91 N |
Releasing force (RF) min. | 0.29 N | |
Total travel (TT) | Approx. 3 mm | |
Pretravel (PT) max. | 2.5 mm | |
Lock travel alternate (LTA) min. * | 0.5 mm |
* Alternate operation models only.
last update: December 1, 2021