Same separate construction as the A16-series Pushbuttons with Miniature Design of 28.5 mm
Knob-type Selector Switch (Detachable) (Cylindrical 16-dia.)
about this Product Family
last update: September 24, 2012
Same separate construction as the A16-series Pushbuttons with Miniature Design of 28.5 mm
The same contacts can be used for both standard loads and microloads.
Oil-resistant IP65 models
Conforms to EN60947-5-1.
last update: September 24, 2012