Page top

A165K

Key-type Selector Switch (Detachable) (Cylindrical 16-dia.)

A165K

Separate Construction with Cylindrical 16-dia. Body

Caution: All units are in millimeters unless otherwise indicated.

The Dimension shows 2-switch outputs.

Rectangular A165K-J
Solder terminals (tab terminals #110)

A165K Dimensions 2

* Refer to the A165S/W for Panel cutouts.

Square A165K-A
Solder terminals (tab terminals #110)

A165K Dimensions 3

* Refer to the A165S/W for Panel cutouts.

Round A165K-T
Solder terminals (tab terminals #110)

A165K Dimensions 4

* Refer to the A165S/W for Panel cutouts.

• The Dimension shows 2-switch outputs.
• The lamp terminal is also provided with non-lighted models.
• A rectangular model is listed as an example.

Rectangular A165K[]-2S
Screw-Less Clamp

A165K Dimensions 6