Page top

A165E

Emergency Stop Switch (16-dia.)

A165E

Separate Construction with Minimal Depth

(Unit: mm)

A165E-S

A165E Dimensions 1

・ When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified
   dimensions.
・ Recommended panel thickness: 0.5 to 3.2 mm.

A165E-LS

A165E Dimensions 2

・ When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified
   dimensions.
・ Recommended panel thickness: 0.5 to 3.2 mm.

A165E-S-03U

Non-lighted,
One-piece construction models 30 mm diameter

A165E Dimensions 3

・ When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified
   dimensions.
・ Recommended panel thickness: 0.5 to 3.2 mm.

A165E-M

Non-lighted models
40 mm diameter

A165E Dimensions 5

・ When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified
   dimensions.
・ Recommended panel thickness: 0.5 to 3.2 mm.

A165E-LM

Lighted models
40 mm diameter

A165E Dimensions 7

・ When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified
   dimensions.
・ Recommended panel thickness: 0.5 to 3.2 mm.

A165E-M-03U

One-piece construction models
40 mm diameter

A165E Dimensions 9

・ When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified
   dimensions.
・ Recommended panel thickness: 0.5 to 3.2 mm.

Accessories

Yellow Plate (Vinyl Chloride)
A16Z-5070

A165E Dimensions 12

Lock Ring

A165E Dimensions 13

Panel Plugs (Round Type)
A16ZT-3003

A165E Dimensions 14

Select an appropriate Panel Plug according to the panel design and mount from the front side of the panel. Panel cutout dimensions are the same as those for the Operation Unit.

Tightening Tool
A16Z-3004

A165E Dimensions 16

Terminal Arrangement

A165E Dimensions 17

Note: The L+ and L− terminals are not available with the non-lighted models.