Page top

M16

Indicator (Cylindrical 16-dia.)

M16

Cylindrical 16-dia. Indicator

Approved Standard Ratings

UL, cUL (File No. E76675)

LED: 24 VDC max.
Note: Certification has been obtained for the Socket Unit.
         For detailed information on individual products that have received certification, consult your supplier.

Ratings

Ambient operating temperature -10 ° C to 55 ° C (with no icing or condensation)
Ambient operating humidity 35% to 85%RH
Ambient storage temperature -25 ° C to 65 ° C (with no icing or condensation)

Super-bright LED

Rated voltage Rated current Operating voltage Built-in limiting resistance
5 VDC 8 mA 5 VDC ± 5% Red, yellow, white : 300 Ω
Green, blue, pure white : 160 Ω
12 VAC/VDC 12 VAC/VDC ± 5% Red, yellow, white : 1 k Ω
Green, blue, pure white : 910 Ω
24 VAC/VDC 24 VAC/VDC ± 5% 2.4 k Ω

Characteristics

Screw-less Clamp

Type Screw-less Clamp
Recommended wire size 0.5 mm2 twisted wire or 0.8 mm-dia. solid wire
Usable wires and
tensile strength
Twisted wire 0.3 mm2 0.5 mm2 0.75 mm2 1.25 mm2
Solid wire 0.5 mm dia. 0.8 mm dia. 1.0 mm dia. ---
Tensile strength 10 N 20 N 30 N 40 N
Length of exposed wire 10 ±1 mm
Compliant standards JIS C 2811 Terminal Blocks for Industrial Use