Page top

A22

Pushbutton Switch (Cylindrical 22/25-dia.)

A22

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

(Unit: mm)

Lighted/Non-lighted Pushbutton Switches (The following illustrations are for momentary operation.)

Flat Type/A22-F

A22 Dimensions 2

Half-guard Type/A22-H/A22L-H

A22 Dimensions 3

Projection Type/A22-T/A22L-T

A22 Dimensions 4

Full-guard Type/A22-G/A22L-G

A22 Dimensions 5

40-dia. Mushroom Type/A22-M

A22 Dimensions 6

Square/Projection type/A22-C/A22L-C

A22 Dimensions 7

Square/Full-guard Type/A22-D/A22L-D

A22 Dimensions 8

Note: Lighted models have the same dimensions as shown above, whether they are with or without Voltage Reduction Units.
* Alternate operation models are 9.3 mm longer.

Terminal Arrangement (Bottom View)

A22 Dimensions 10

Terminal Connection

A22 Dimensions 11

Panel Cutouts

A22 Dimensions 12

Lock ring is provided as a standard item.

• When applying coating such as paint to the panel, the dimensions should be those after the application of coating.
•Recommended panel thickness: 1 to 5 mm.
•Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.

Accessories

Legend Plate Frames

Standard Models A22Z-332[]

A22 Dimensions 16

Large A22Z-333[]

A22 Dimensions 17

Lamp

LED A22-6[], 12[], 24[]

A22 Dimensions 19

Incandescent lamp A22-5, 12, 24

A22 Dimensions 20

Lock Ring A22Z-3360

A22 Dimensions 21

25-dia. Ring A22Z-R25

A22 Dimensions 22

Color Cap A22Z-30T[]

A22 Dimensions 23

Hole Plug (Round) A22Z-3530

A22 Dimensions 24

Caps

A22 (for round models) A22Z-3490

A22 Dimensions 26

M22 (for round models) A22Z-3495

A22 Dimensions 27

Sealing Caps

For Flat Models A22Z-3600F

A22 Dimensions 29

For projection models A22Z-3600T

A22 Dimensions 30

For full-guard models A22Z-3600G

A22 Dimensions 31

Metallic Bezel Rings

For Flat/Projection Models A22Z-3580

A22 Dimensions 33

For full-guard models A22Z-3582

A22 Dimensions 34

Snap-in Legend Plates

For Standard Models A22Z-3443[]-[]

A22 Dimensions 36

For Large Models A22Z-3453[]

A22 Dimensions 37

For Emergency-stop Models

A22 Dimensions 38

A22Z-3476-1 (90 dia.)

A22 Dimensions 39

A22Z-3466-1 (60 dia.)

A22 Dimensions 40

Character Film

For Round Models A22Z-3460-[]

A22 Dimensions 42

For Square Models A22Z-3480

A22 Dimensions 43

Lamp Extractor A22Z-3901

A22 Dimensions 44

Tightening Wrench A22Z-3905

A22 Dimensions 45

Cap Tightening Tool A22Z-3908

A22 Dimensions 46

30-dia. Resin Attachment A22Z-A30

A22 Dimensions 47

Cap Puller A3PJ-5080

A22 Dimensions 48

Lock Plate A22Z-3380

A22 Dimensions 49

Simple Protective Cover A22Z-3700

A22 Dimensions 50

Three-throw Spacer A22Z-3003

A22 Dimensions 51

Control Box (Enclosure) A22Z-B10[]

A22 Dimensions 52

A22Z-B101 (One Hole)
A22Z-B101Y

A22 Dimensions 53

* A22Z-B101: gray
    A22Z-B101Y: yellow

A22Z-B102 (Two Holes)

A22 Dimensions 54

A22Z-B103 (Three Holes)

A22 Dimensions 55

(Panel Mounting Hole)

A22 Dimensions 56

Control Box A22Z-B20[]

A22Z-B201 (One Hole)
A22Z-B201Y

A22 Dimensions 58

* A22Z-B201: gray
    A22Z-B201Y: yellow

A22Z-B202 (Two Holes)

A22 Dimensions 59

A22Z-B203 (Three Holes)

A22 Dimensions 60

(Panel Mounting Hole)

A22 Dimensions 61