Page top

Item list of A22

Pushbutton Switch (Cylindrical 22/25-dia.)

Pushbutton Switch (Cylindrical 22/25-dia.) A22

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 201 - 220 of 676

  1. 6
  2. 7
  3. 8
  4. 9
  5. 10
  6. 11
  7. 12
  8. 13
  9. 14
  10. 15
  11. 16
Model NumberDescription
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 110 VAC, Alternate, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 110 VAC, Momentary, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 110 VAC, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 110 VAC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 220 VAC, Alternate, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 220 VAC, Momentary, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 220 VAC, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Green, 220 VAC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Momentary, SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Momentary, DPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Alternate, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Momentary, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Alternate, DPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 24 VAC/VDC, Momentary, DPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 110 VAC, Alternate, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 110 VAC, Momentary, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 110 VAC, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square guard type, Lighted, LED, Red, 110 VAC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65

All Items 201 - 220 of 676

  1. 6
  2. 7
  3. 8
  4. 9
  5. 10
  6. 11
  7. 12
  8. 13
  9. 14
  10. 15
  11. 16