Page top

Item list of A22

Pushbutton Switch (Cylindrical 22/25-dia.)

Pushbutton Switch (Cylindrical 22/25-dia.) A22

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 581 - 600 of 676

Model NumberDescription
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 24 VAC/VDC, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 24 VAC/VDC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 24 VAC/VDC, Alternate, DPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 24 VAC/VDC, Momentary, DPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, Incandescent lamp, Red, 6 VAC/VDC, Momentary, SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, Incandescent lamp, Red, 6 VAC/VDC, Momentary, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, Incandescent lamp, Red, 6 VAC/VDC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Momentary, SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Momentary, DPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Alternate, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Momentary, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Alternate, DPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 110 VAC, Momentary, DPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 220 VAC, Momentary, DPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 220 VAC, Alternate, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 220 VAC, Momentary, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 220 VAC, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round projection type, Lighted, LED, Red, 220 VAC, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65

All Items 581 - 600 of 676