Page top

Item list of A22

Pushbutton Switch (Cylindrical 22/25-dia.)

Pushbutton Switch (Cylindrical 22/25-dia.) A22

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 121 - 140 of 676

  1. 2
  2. 3
  3. 4
  4. 5
  5. 6
  6. 7
  7. 8
  8. 9
  9. 10
  10. 11
  11. 12
Model NumberDescription
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, White, Momentary, DPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, White, Alternate, SPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, White, Momentary, SPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, White, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, White, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, White, Alternate, DPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, White, Momentary, DPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Alternate, SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Momentary, SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Alternate, DPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Momentary, DPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Alternate, SPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Momentary, SPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Alternate, DPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Round half guard, Non-lighted, Yellow, Momentary, DPST-NO, Screw terminal (M3.5), IP65 oil-resistant type
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square projected type, Lighted, LED, Green, 24 VAC/VDC, Alternate, DPST-NC, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square projected type, Lighted, LED, Green, 24 VAC/VDC, Alternate, SPST-NO, Screw terminal (M3.5), IP65
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Square projected type, Lighted, LED, Green, 24 VAC/VDC, Momentary, SPST-NO, Screw terminal (M3.5), IP65

All Items 121 - 140 of 676

  1. 2
  2. 3
  3. 4
  4. 5
  5. 6
  6. 7
  7. 8
  8. 9
  9. 10
  10. 11
  11. 12