Page top

A22[]

Knob-type Selector Switch (Cylindrical 22/25-dia.)

A22[]

Install in 22-dia. or 25-dia. Panel Cutout

(Unit: mm)

Knob-type Selector Switch (Lighted/Non-lighted)

A22S/A22W

A22[] Dimensions 2

A22S-C

A22[] Dimensions 3

Terminal Arrangement (Bottom View)

A22[] Dimensions 4

Panel Cutouts

A22[] Dimensions 5

• When applying coating such as paint to the panel, the dimensions should be those after the plication of coating.
• Recommended panel thickness: 1 to 5 mm.
• Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.

Accessories

Refer to the relevant information in the corresponding section for the A22.