Page top

Item list of A22[]

Knob-type Selector Switch (Cylindrical 22/25-dia.)

Knob-type Selector Switch (Cylindrical 22/25-dia.) A22[]

Install in 22-dia. or 25-dia. Panel Cutout

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 24

  1. 1
  2. 2
Model NumberDescription
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Non-lighted, Black, 3 notches, DPST-NC, Screw terminal (M3.5), IP65 oil-resistant type, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Non-lighted, Black, 3 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Non-lighted, Black, 3 notches, DPST-NO, Screw terminal (M3.5), IP65 oil-resistant type, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, Incandescent lamp, Blue, 28 VAC/VDC, 2 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 110 VAC, 2 notches, SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 110 VAC, 2 notches, SPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 110 VAC, 2 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 110 VAC, 2 notches, DPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 220 VAC, 2 notches, SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 220 VAC, 2 notches, SPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 220 VAC, 2 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 220 VAC, 2 notches, DPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 110 VAC, 2 notches, SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 110 VAC, 2 notches, SPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 110 VAC, 2 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 110 VAC, 2 notches, DPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 220 VAC, 2 notches, SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 220 VAC, 2 notches, SPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 220 VAC, 2 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 220 VAC, 2 notches, DPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual

All Items 1 - 20 of 24

  1. 1
  2. 2