Page top

Item list of A22[]

Knob-type Selector Switch (Cylindrical 22/25-dia.)

Knob-type Selector Switch (Cylindrical 22/25-dia.) A22[]

Install in 22-dia. or 25-dia. Panel Cutout

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 24 of 24

  1. 1
  2. 2
Model NumberDescription
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Green, 220 VAC, 3 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 24 VAC/DC, 3 notches, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Red, 24 VAC/DC, 3 notches, DPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual
Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Knob type, Lighted, LED, Yellow, 24 VAC/DC, 3 notches, DPST-NO, Screw terminal (M3.5), IP65, Reset system: Manual

All Items 21 - 24 of 24

  1. 1
  2. 2