Page top

A22K

Key-type Selector Switch (Cylindrical 22/25-dia.)

A22K

Install in 22-dia. or 25-dia. Panel Cutout

(Unit: mm)

Key-type Selector Switch

A22K Dimensions 1

Terminal Arrangement (Bottom View)

A22K Dimensions 2

Panel Cutouts

A22K Dimensions 3

Lock fitting is provided as a standard item.
• When applying coating such as paint to the panel, the dimensions should be those after the application of coating.
• Recommended panel thickness: 1 to 5 mm.
• Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.

Accessories

Refer to the relevant information in the corresponding section for the A22.