Page top

Item list of A22K

Key-type Selector Switch (Cylindrical 22/25-dia.)

Key-type Selector Switch (Cylindrical 22/25-dia.) A22K

Install in 22-dia. or 25-dia. Panel Cutout

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 4 of 4

    Model NumberDescription
    Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Key type, 3 notches, Key release position: Center, DPST-NC, Screw terminal (M3.5), IP65 oil-resistant type, Reset system: Manual
    Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Key type, 3 notches, Key release position: Center, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type, Reset system: Manual
    Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Key type, 3 notches, Key release position: Center, DPST-NO, Screw terminal (M3.5), IP65 oil-resistant type, Reset system: Manual
    Assembled Parts, Cylindrical type (22 mm dia. /Ring when using: 25 mm dia.), Key type, 3 notches, Key release position: Left side, SPST-NO/SPST-NC, Screw terminal (M3.5), IP65 oil-resistant type, Reset system: Manual

    All Items 1 - 4 of 4