Page top

A22K

Key-type Selector Switch (Cylindrical 22/25-dia.)

A22K

Install in 22-dia. or 25-dia. Panel Cutout

Completely Assembled

Shipped as a set which includes the Selector and Switch.

Key-type Selector Switch

Appearance Number of
notches
Reset
method
Output Key
release
position
Model
Key-type Selector Switch
A22K
1110_lu_1_1
2 notches Manual SPST-NO 1110_lu_1_2 A22K-2ML-10
1110_lu_1_3 A22K-2M-10
SPST-NC 1110_lu_1_2 A22K-2ML-01
1110_lu_1_3 A22K-2M-01
SPST-NO + SPST-NC 1110_lu_1_2 A22K-2ML-11
1110_lu_1_3 A22K-2M-11
SPST-NO + SPST-NO 1110_lu_1_2 A22K-2ML-20
1110_lu_1_3 A22K-2M-20
SPST-NC + SPST-NC 1110_lu_1_2 A22K-2ML-02
1110_lu_1_3 A22K-2M-02
Automatic SPST-NO 1110_lu_1_2 A22K-2AL-10
SPST-NC A22K-2AL-01
SPST-NO + SPST-NC A22K-2AL-11
SPST-NO + SPST-NO A22K-2AL-20
SPST-NC + SPST-NC A22K-2AL-02
3 notches Manual SPST-NO + SPST-NC 1110_lu_1_2 A22K-3ML-11
1110_lu_1_3 A22K-3M-11
1110_lu_1_4 A22K-3MC-11
SPST-NO + SPST-NO 1110_lu_1_2 A22K-3ML-20
1110_lu_1_3 A22K-3M-20
1110_lu_1_4 A22K-3MC-20
SPST-NC + SPST-NC 1110_lu_1_2 A22K-3ML-02
1110_lu_1_3 A22K-3M-02
1110_lu_1_4 A22K-3MC-02
Automatic SPST-NO + SPST-NC 1110_lu_1_4 A22K-3AC-11
SPST-NO + SPST-NO 1110_lu_1_4 A22K-3AC-20
SPST-NC + SPST-NC 1110_lu_1_4 A22K-3AC-02

Note: 1. Two Keys are provided.
           2. The contact ratings are for standard loads.

Subassembled

The Selector, Lamp, or Switch can be ordered separately. Use them in combination for models that are not available as assembled Units. These can also be used as inventory for maintenance parts.

A22K Lineup 4

Selector

Oil-resistant IP65 (Color: Only Black is available)

Appearance Number of notches Reset method Key release position Model
1110_lu_2_1 2 notches
1110_lu_2_2
Manual 1110_lu_2_2 1110_lu_2_8 A22K-2ML
1110_lu_2_9 A22K-2M
Automatic 1110_lu_2_4 1110_lu_2_8 A22K-2AL
3 notches
1110_lu_2_3
Manual 1110_lu_2_3 1110_lu_2_8 A22K-3ML
1110_lu_2_9 A22K-3M
1110_lu_2_10 A22K-3MC
Automatic 1110_lu_2_5 1110_lu_2_10 A22K-3AC
Automatic (left) 1110_lu_2_6 1110_lu_2_11 A22K-3AMR
Automatic (right) 1110_lu_2_7 1110_lu_2_8 A22K-3MAL

Note: Two keys are provided.

Switch (Standard Load)

Appearance Classification Model
1110_lu_3_1 SPST-NO A22-10M
SPST-NC A22-01M
SPST-NO + SPST-NC A22-11M
SPST-NO + SPST-NO A22-20M
SPST-NC + SPST-NC A22-02M

Accessories

Appearance Model
1110_lu_4_1 A22K-K

Note: Two keys are provided.