Page top

A22E

Emergency Stop Switch (22-dia./25-dia.)

A22E

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

(Unit: mm)

Non-lighted Models

A22E-MP

Medium Push-pull (40-dia.)

A22E Dimensions 2 A22E-MP_Dim

A22E-S
Small Push-lock, Turn-reset (30-dia.)

A22E Dimensions 3

A22E-M
Medium Push-lock, Turn-reset (40-dia.)

A22E Dimensions 4

Note: The dimensions are the same as for EMO/EMS indication models.

A22E-L
Large Push-lock, Turn-reset (60-dia.)

A22E Dimensions 6

Lighted Models

A22EL-M
Medium Push-lock, Turn-reset (40-dia.)

A22E Dimensions 8

Switch dimensions when mounted to a DPST-NO (or 2NC (1NC + 1NC)) one-piece Switch Block

A22E Dimensions 9

Note: The operation unit is an example for the A22E-M.

Accessories

Hole Plug
Round A22Z-3530

A22E Dimensions 11

30-dia. Resin Attachment
A22Z-A30

A22E Dimensions 12

Lamp Extractor
A22Z-3901

A22E Dimensions 13

Tightening Tool
A22Z-3905

A22E Dimensions 14

Legend Plates for Emergency Stop

A22E Dimensions 15

Lock Ring
A22Z-3360

A22E Dimensions 16

25-dia. Ring
A22Z-R25

A22E Dimensions 17

Lamp

LED A22-6[], 12[], 24[]

A22E Dimensions 19

Incandescent Lamp A22-5, 12, 24, H1

A22E Dimensions 20

Control Box
A22Z-B101Y (1 hole)

A22E Dimensions 21

Control Box
A22Z-B201Y (1 hole)

A22E Dimensions 22

E-stop Shroud
A22Z-EG1, A22Z-EG1-W, A22Z-EG10, A22Z-EG10-W

A22E Dimensions 23

Note: 1. The dimensions of the Shroud conform to the specifications of the SEMATECH Application Guide for SEMI S2-93.
         2. The Shroud is not provided with the Switch.

E-stop Shroud
A22Z-EG2, A22Z-EG21, A22Z-EG22

A22E Dimensions 24

E-stop Shroud
A22Z-EG3

A22E Dimensions 25

Note: 1. The dimensions of the Shroud conform to the specifications of the SEMATECH Application Guide for SEMI S2-93.
         2. The Shroud is not provided with the Switch.