Page top

M22

Indicator (Cylindrical 22/25-dia.)

M22

Round Indicator Series with 22 dia. and 25 dia. (when using a ring)

(Unit: mm)

Indicators

Square

M22-C

M22 Dimensions 2

Terminal Arrangement (Bottom View)

M22 Dimensions 3

Panel Cutouts

M22 Dimensions 4

Lock Ring is provided as a standard item.
• When applying coating such as paint to the panel, the dimensions should be those after the application of coating.
• Recommended panel thickness: 1 to 5 mm.
• Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.

Accessories

Refer to the relevant information in the corresponding section for the A22.