Indicator (Cylindrical 22/25-dia.)
Round Indicator Series with 22 dia. and 25 dia. (when using a ring)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
M22-CA-24A | Indicator (Cylindrical 22/25-dia.), Square projected type, Blue, 24 VAC/VDC |
M22-CA-T1 | Indicator (Cylindrical 22/25-dia.), Square projected type, Blue, 110 VAC |
M22-CA-T2 | Indicator (Cylindrical 22/25-dia.), Square projected type, Blue, 220 VAC |
M22-CG-12A | Indicator (Cylindrical 22/25-dia.), Square projected type, Green, 12 VAC/VDC |
M22-CG-24A | Indicator (Cylindrical 22/25-dia.), Square projected type, Green, 24 VAC/VDC |
M22-CG-T1 | Indicator (Cylindrical 22/25-dia.), Square projected type, Green, 110 VAC |
M22-CG-T2 | Indicator (Cylindrical 22/25-dia.), Square projected type, Green, 220 VAC |
M22-CR-12A | Indicator (Cylindrical 22/25-dia.), Square projected type, Red, 12 VAC/VDC |
M22-CR-24A | Indicator (Cylindrical 22/25-dia.), Square projected type, Red, 24 VAC/VDC |
M22-CR-T1 | Indicator (Cylindrical 22/25-dia.), Square projected type, Red, 110 VAC |
M22-CR-T2 | Indicator (Cylindrical 22/25-dia.), Square projected type, Red, 220 VAC |
M22-CW-12A | Indicator (Cylindrical 22/25-dia.), Square projected type, White, 12 VAC/VDC |
M22-CW-24A | Indicator (Cylindrical 22/25-dia.), Square projected type, White, 24 VAC/VDC |
M22-CW-T1 | Indicator (Cylindrical 22/25-dia.), Square projected type, White, 110 VAC |
M22-CW-T2 | Indicator (Cylindrical 22/25-dia.), Square projected type, White, 220 VAC |
M22-CY-12A | Indicator (Cylindrical 22/25-dia.), Square projected type, Yellow, 12 VAC/VDC |
M22-CY-24A | Indicator (Cylindrical 22/25-dia.), Square projected type, Yellow, 24 VAC/VDC |
M22-CY-6A | Indicator (Cylindrical 22/25-dia.), Square projected type, Yellow, 6 VAC/VDC |
M22-CY-T1 | Indicator (Cylindrical 22/25-dia.), Square projected type, Yellow, 110 VAC |
M22-CY-T2 | Indicator (Cylindrical 22/25-dia.), Square projected type, Yellow, 220 VAC |