Page top

M22

Indicator (Cylindrical 22/25-dia.)

M22

Round Indicator Series with 22 dia. and 25 dia. (when using a ring)

Model Number Structure

Model Number Legend

Shipped as a set which includes the Display, Lamp, and Socket Unit.
For information on combinations, refer to Ordering Information.

M22 Lineup 2

Ordering Information

Completely Assembled

Shipped as a set which includes the Display, Lamp, and Socket Unit.
Not all combinations are possible.

Indicator

Appearance Lighting Operating voltage Set Illumination color
Square/Projection
without Voltage Reduction Unit
M22-C
1112_lu_1_3 LED 6 VAC/VDC M22-CY-6A R (red)
Y (yellow)
G (green)
W (white)
A (blue)
12 VAC/VDC M22-C[]-12A
24 VAC/VDC M22-C[]-24A
Square/Projection
with Voltage Reduction Unit
M22-C
1112_lu_1_4 LED 100 VAC M22-C[]-T1
200 VAC M22-C[]-T2

Note: Insert a symbol indicating the color of the Operation Unit in the box in the model number above.

Subassembled

The Display, Lamp, or Socket Unit can be ordered separately. Use them in combination for models that are not available as assembled Units. These can also be used as inventory for maintenance parts.

Ordering: Specify models on the following page.

M22 Lineup 8

Display

Sealing IP65
Appearance Color of Display Model
Square (Projection)
1112_lu_3_2
Red M22-CR
Green M22-CG
Yellow M22-CY
White M22-CW
Blue M22-CA

Lamp

LED

Operating voltage 6 VAC/VDC 12 VAC/VDC 24 VAC/VDC
Appearance AC/DC LED light Model
1112_lu_4_1
AC and DC Red A22-6AR A22-12AR A22-24AR
Green A22-6AG A22-12AG A22-24AG
Yellow * A22-6AY A22-12AY A22-24AY
Blue A22-6AA A22-12AA A22-24AA

Note: For voltage-reduction lighting, use the A22-24A[]. Only 24-V LED lamps can be used.
* Used when the Display color is yellow or white.

Socket Unit

Appearance
1112_lu_6_1
1112_lu_6_2
1112_lu_6_3
Classification Without Voltage Reduction Unit With Voltage Reduction Unit (110 VAC) With Voltage Reduction Unit (220 VAC)
Model M22-00 M22-00-T1 M22-00-T2

Note: For voltage-reduction LED lamps, use the A22-24A[]. Only 24-V LED lamps can be used.

Accessories, Replacements, and Tools

The M22 uses the same accessories as the A22. Refer to the relevant information in the corresponding section for the A22.