Page top

M22

Indicator (Cylindrical 22/25-dia.)

M22

Round Indicator Series with 22 dia. and 25 dia. (when using a ring)

Ratings

LED Lamp

Rated voltage Rated current Operating voltage
6 VAC/VDC 8 mA 6 VAC/VDC ± 5%
12 VAC/VDC 12 VAC/VDC ± 5%
24 VAC/VDC 24 VAC/VDC ± 5%

Incandescent Lamp

Rated voltage Rated current Operating voltage
6 VAC/VDC 200 mA 5 VAC/VDC
14 VAC/VDC 80 mA 12 VAC/VDC
28 VAC/VDC 40 mA 24 VAC/VDC

Voltage-reduction Lighting

Rated voltage Rated current Operating voltage Applicable lamp (BA9S/Base: 13)
110 VAC 8 mA 100 VAC (95 to 115 V) LED lamp (A22-24[])
220 VAC 200 VAC (190 to 230 V)

characteristics

Ambient operating temperature -20 ° C to 55 ° C
Ambient operating humidity 35% to 85%RH
Ambient storage temperature -40 ° C to 70 ° C
Degree of protection IP65
Electric shock protection class Class II
PTI (tracking characteristic) 175
Degree of contamination 3 (IEC60947-5-1)

Approved Standard Ratings

UL, cUL (File No. E41515)

Input voltage: 120 V max. 2.6 W max. (A22-TN)
                          110 VAC (A22-T1)
                          200 VAC (A22-T2)
Note: Only Lamp Sockets are recognized by UL.

CCC (GB14048.5)

24 VAC/VDC max. (Without Voltage Reduction Unit)
100 VAC (With Voltage Reduction Unit: M22-[][]-T1)
200 VAC (With Voltage Reduction Unit: M22-[][]-T2)