Page top

M2P

Indicators

M2P

Large Rectangular-bodied Indicators

Caution: All units are in millimeters unless otherwise indicated.

M2PJ (Rectangular) Models

M2P Dimensions 1

M2PA (Square) Models

M2P Dimensions 2

M2PT (Round) Models

M2P Dimensions 3

Note: Use a panel thickness of 0.5 mm for tab terminals #110 and solder terminals.

Accessory Mounting Dimensions

Dimensions for mounting accessories are the same as those for the A3P Lighted Pushbutton Switches. Refer to the A3P.

Panel Cutout

M2PJ (Rectangular) Models

M2P Dimensions 7

Note: 1. n: Number of Units
           2. Recommended panel thickness: 1 to 5 mm
           3. Mount the panel before mounting the Switch Guard.
           4. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the
                coating.

M2PA (Square) Models

M2P Dimensions 8

Note: 1. n: Number of Units
           2. Recommended panel thickness: 1 to 5 mm
           3. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the
                coating.

M2PT (Round) Models

M2P Dimensions 9

Note: 1. Recommended panel thickness: 1 to 5 mm
           2. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the
                coating