Page top

M2P

Indicators

M2P

Large Rectangular-bodied Indicators

Ordering as a Set

The model numbers used to order sets of Units are given in the following tables. One set comprises the Display, Lamp, and Socket.

M2PJ (Rectangular) Single Screen Models

M2P Lineup 2

Case color Black Light gray Display color symbol
LED 5 VDC M2PJ-90A11-05E(1) M2PJ-90A12-05E(1) R O G W
12 VDC M2PJ-90A11-12E(1) M2PJ-90A12-12E(1)
24 VDC M2PJ-90A11-24E(1) M2PJ-90A12-24E(1)
Chameleon 12 VDC M2PJ-90AG1-12EK M2PJ-90AG2-12EK *1
24 VDC M2PJ-90AG1-24EK M2PJ-90AG2-24EK
Incandescent lamp 6 VDC/VAC M2PJ-90A11-06 M2PJ-90A12-06 *2
14 VDC/VAC M2PJ-90A11-14 M2PJ-90A12-14
28 VDC/VAC M2PJ-90A11-28 M2PJ-90A12-28

Note: Enter the desired color symbol for the Display in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.

M2P Lineup 3

*1. You can change the screen colors of chameleon models between red, green, and orange by changing the terminal
       wiring. Refer to Data Sheet for details.
*2. Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-
       white and transparent). Use the appropriate combination.

M2P Lineup 5

Case color Black Light gray Display color symbol
LED 24 VDC M2PJ-90A21-24E(1)(2) M2PJ-90A22-24E(1)(2) R O G W
Incandescent lamp 6 VDC/VAC M2PJ-90A21-06 --- *
14 VDC/VAC M2PJ-90A21-14 M2PJ-90A22-14
28 VDC/VAC M2PJ-90A21-28 M2PJ-90A22-28

Note: Enter the desired color symbols for the Display in (1) and (2). (R) = Red, (O) = Orange, (G) = Green, (W) = White.

M2P Lineup 6

* Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-
   white and transparent). Use the appropriate combination.

M2PA (Square) Single Screen Models

M2P Lineup 8

Case color Black Light gray Display color symbol
LED 5 VDC M2PA-90A11-05E(1) M2PA-90A12-05E(1) R O G W
12 VDC M2PA-90A11-12E(1) M2PA-90A12-12E(1)
24 VDC M2PA-90A11-24E(1) M2PA-90A12-24E(1)
Chameleon 12 VDC M2PA-90AG1-12EK M2PA-90AG2-12EK *1
24 VDC M2PA-90AG1-24EK M2PA-90AG2-24EK
Incandescent lamp 6 VDC/VAC M2PA-90A11-06 M2PA-90A12-06 *2
14 VDC/VAC M2PA-90A11-14 M2PA-90A12-14
28 VDC/VAC M2PA-90A11-28 M2PA-90A12-28

Note: Enter the desired color symbol for the Display in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.

M2P Lineup 9

*1. You can change the screen colors of chameleon models between red, green, and orange, by changing the terminal
       wiring. Refer to Data Sheet for details.
*2. Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-
       white and transparent). Use the appropriate combination.

M2P Lineup 11

Case color Black Light gray Display color symbol
LED 24 VDC M2PA-90A21-24E(1)(2) M2PA-90A22-24E(1)(2) R O G W
Incandescent lamp 6 VDC/VAC M2PA-90A21-06 M2PA-90A22-06 *
14 VDC/VAC M2PA-90A21-14 M2PA-90A22-14
28 VDC/VAC M2PA-90A21-28 M2PA-90A22-28

Note: Enter the desired color symbols for the Display in (1) and (2). (R) = Red, (O) = Orange, (G) = Green, (W) = White.

M2P Lineup 12

* Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-
   white and transparent). Use the appropriate combination.

M2PT (Round) Single Screen Models

M2P Lineup 14

Case color Light gray Display color symbol
LED 5 VDC M2PT-90A12-05C(1) R O G W
12 VDC M2PT-90A12-12C(1)
24 VDC M2PT-90A12-24C(1)
Incandescent lamp 28 VDC/VAC M2PT-90A12-28 *

Note: Enter the desired color symbol for the Display in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.

M2P Lineup 15

* Incandescent lamps are supplied with a colored plates (white, red, green, blue, and orange). Use the appropriate
    combination. Models A3PT and M2PT (round models), however, are not supplied with legend plates.

Ordering Individually

Displays, Lamps, and Sockets can be ordered separately. Combinations that are not available as sets can be created using individual Units. Also, store the parts as spares for maintenance and repairs.

M2P Lineup 18

* The Socket is compatible with LED-lighted, LED lamp-lighted, and incandescent lamp-lighted models.

*1. Number of necessary LED lamps.

Screen pattern M2PJ M2PA M2PT
Single screen 4 2 2
Horizontal 2-split screen 2 ---
Vertical 2-split screen --- ---
Vertical 3-split screen
Horizontal 3-split screen
--- ---
4-split screen --- ---

*2. Number of necessary incandescent lamps.

Screen pattern M2PJ M2PA M2PT
Single screen 2 1 2
Horizontal 2-split screen 4
(low-power
incandescent
lamp)
2 ---
Vertical 2-split screen --- ---
Vertical 3-split screen
Horizontal 3-split screen
--- ---
4-split screen --- ---

Display

LED-lighted Models (LED is built-in.)

Appearance Split-screen
color
(color symbol)
White (W) Red (R) Green (G) Orange (O) Selection precautions
Rectangular
models
Single
screen
M2PJ-5701-[][]E M2PJ-5702-[][]E M2PJ-5703-[][]E M2PJ-5706-[][]E Enter the voltage to be
used in the [][] at the end
of the model number.
Examples of voltage used:

Horizontal 2-split screen
models support only 24V.
For the color of the
shaded part, select the
model according to the
colors given at the top of
the table.
Horizontal
2- 2 split
screen
M2PJ-5711-[][]E M2PJ-5712-[][]E M2PJ-5713-[][]E M2PJ-5716-[][]E
M2PJ-5721-[][]E M2PJ-5722-[][]E M2PJ-5723-[][]E M2PJ-5726-[][]E
M2PJ-5731-[][]E M2PJ-5732-[][]E M2PJ-5733-[][]E M2PJ-5736-[][]E
M2PJ-5741-[][]E M2PJ-5742-[][]E M2PJ-5743-[][]E M2PJ-5746-[][]E
Square
models
Single
screen
M2PA-5701-[][]E M2PA-5702-[][]E M2PA-5703-[][]E M2PA-5706-[][]E
Horizontal
2-split
screen
M2PA-5711-[][]E M2PA-5712-[][]E M2PA-5713-[][]E M2PA-5716-[][]E
M2PA-5721-[][]E M2PA-5722-[][]E M2PA-5723-[][]E M2PA-5726-[][]E
M2PA-5731-[][]E M2PA-5732-[][]E M2PA-5733-[][]E M2PA-5736-[][]E
M2PA-5741-[][]E M2PA-5742-[][]E M2PA-5743-[][]E M2PA-5746-[][]E

Note: 1. A cap, legend plate (transparent), colored plate, white plunger case, and LED (with a current-limiting resistor) are
              built into the standard lighting unit.
          2. Split-screen coloring configurations are given with the "OMRON" mark on the Sockets facing down.

LED Lamp-lighted Models (LED is not built-in.)

Model Rectangular models
1122_lu_8_10
Square models
1122_lu_8_11
Round models
1122_lu_8_12
Selection precautions
Screen
pattern
Screen Model Screen Model Screen Model
Single screen 1122_lu_8_1 M2PJ-5021 1122_lu_8_7 M2PA-5021 1122_lu_8_9 M2PT-5021 Colored plates (white, red, green, and orange),
a legend plate (transparent), and a light baffle
(split-screen models only) are included. Use
the appropriate combination for the LED
coloring required.
The number of white colored plates required
to enable colored illumination for the
corresponding screen-split configuration is
included. (For example, 4-split screen models
include 4 white colored plates).
The number of colored plates included for
each model are shown in the following table.
1122_lu_8_13
Horizontal 2-
split screen
1122_lu_8_2 M2PJ-5022 1122_lu_8_8 M2PA-5022 ---
Vertical 2-
split screen
1122_lu_8_3 M2PJ-5023 --- ---
Horizontal 3-
split screen
1122_lu_8_4 M2PJ-5024 --- ---
Vertical 3-
split screen
1122_lu_8_5 M2PJ-5025 --- ---
4-split screen 1122_lu_8_6 M2PJ-5026 --- ---

* The following types of colored plates are included with Horizontal and Vertical 3-splitScreen Switches.
  White: One colored plate for a 2-split screen and two colored plates for a 4-split screen.
  Red, green, or orange: One colored plate for a 2-split screen and one colored plates for a 4-split screen.

Incandescent Lamp-lighted Models (Incandescent lamp is not built-in.)

Model Rectangular models
1122_lu_9_10
Square models
1122_lu_9_11
Round models
1122_lu_9_12
Selection precautions
Screen
pattern
Screen Model Screen Model Screen Model
Single
screen
1122_lu_9_1 M2PJ-5011 1122_lu_9_7 M2PA-5011 1122_lu_9_9 M2PT-5011 * Colored plates (white, red, green, orange, and blue), a
legend plate (transparent), and a light baffle (split-
screen models only) are supplied.
*M2PT (round) models do not contain a legend plate.
The number of colored plates supplied is shown in the
following table.
1122_lu_9_13
Horizontal
2-split
screen
1122_lu_9_2 M2PJ-5012 1122_lu_9_8 M2PA-5012 ---
Vertical
2-split
screen
1122_lu_9_3 M2PJ-5013 --- ---
Horizontal
3-split
screen
1122_lu_9_4 M2PJ-5014 --- ---
Vertical
3-split
screen
1122_lu_9_5 M2PJ-5015 --- ---
4-split
screen
1122_lu_9_6 M2PJ-5016 --- ---

* The following types of colored plates are included with Horizontal and Vertical 3-splitScreen Switches.
  All colors: One colored plate for a 2-split screen and one colored plate for a 4-split screen.

Chameleon Models (with Built-in LED)

Shape Rated voltage Chameleon indicator
Rectangular
12 VDC M2PJ-5800-12E
24 VDC M2PJ-5800-24E
Square
12 VDC M2PA-5800-12E
24 VDC M2PA-5800-24E

Note: 1. With the chameleon models, the whole screen lights red, green, or orange (i.e., red and green simultaneously).
           2. A cap, legend plate (transparent), white colored plate, and LED (with a current-limiting resistor) are built into the
                Display.

Lamp

LED Lamp

Voltage 5 VDC 12 VDC 24 VDC Applicable cap (color)
(colored plate)
Selection precautions
Color Model (DC only) Model (DC only) Model (DC only)
Red SLL-05ER SLL-12ER SLL-24ER Red In the standard setup, 4 LED lamps are
used with M2PJ models and 2 LED lamps
are used with M2PA and M2PT models.
Yellow SLL-05EY SLL-12EY SLL-24EY Orange
Green SLL-05EG SLL-12EG SLL-24EG Green
White SLL-05EW SLL-12EW SLL-24EW White

Incandescent Lamp

Lamp type Standard lamp Low-voltage lamp Selection precautions
5 VAC/VDC SLL-06 SLL-06H In the standard setup for M2PJ models, 2 lamps are used with single screen
models, and 4 lamps are used with split-screen models. If 3 or 4 lamps are
lit continuously, use low-power lamps.
In the standard setup for M2PA models, 1 lamp is used with single screen
models, and 2 lamps are used with split-screen models.
In the standard setup for M2PT models, 2 lamps are used.
12 VAC/VDC SLL-14 SLL-14H
24 VAC/VDC SLL-28 SLL-28H

Socket

(common to both incandescent lamp-lighted and LED-lighted models)

Rectangular
Square
Round
Selection precautions
Model Model Model
M2PJ-7010-1 M2PA-7010-1 M2PT-7010-2 The end digit denotes the color of the flange: -1 denotes a black flange, and -2 denotes
a light gray flange. Round switches are available only in light gray, and not in black.