Page top

M7E (14 mm)

Digital Display (14 mm)

M7E (14 mm)

New Models with Blanking Function Added to the Series

Display contents Display color Type Model
Model with Zero Suppression
(See note 1.)
Model with Blanking
(See note 2.)
±1
1140_lu_1_1
Red Positive --- M7E-01BRP2
Negative --- M7E-01BRN2
Dynamic output --- M7E-01BRD2
Green Positive --- M7E-01BGP2
Negative --- M7E-01BGN2
Dynamic output --- M7E-01BGD2
Decimal
1140_lu_1_2
Red Positive M7E-01DRP2 M7E-01DRP2-B
Negative M7E-01DRN2 M7E-01DRN2-B
Dynamic output M7E-01DRD2 M7E-01DRD2-B
Green Positive M7E-01DGP2 M7E-01DGP2-B
Negative M7E-01DGN2 M7E-01DGN2-B
Dynamic output M7E-01DGD2 M7E-01DGD2-B
Red/green
(two colors)
Negative M7E-01DRGN2 M7E-01DRGN2-B
Hexadecimal
1140_lu_1_3
Red Positive M7E-01HRP2 M7E-01HRP2-B
Negative M7E-01HRN2 M7E-01HRN2-B
Green Positive M7E-01HGP2 M7E-01HGP2-B
Negative M7E-01HGN2 M7E-01HGN2-B

Display contents Display color Logic Model
Unit
1140_lu_2_1
Red --- M7E-01UR2-[]
(See note 3.)
Green --- M7E-01UG2-[]
(See note 3.)

M7E (14 mm) Lineup 2

Connectable PLCs

M7E model PLC output method
Display contents Type Static output Dynamic output
PNP output NPN output
±1, decimal Positive
1140_lu_3_1
1140_lu_3_2
1140_lu_3_2
Negative
1140_lu_3_3
1140_lu_3_1
1140_lu_3_3
Dynamic output
1140_lu_3_3
1140_lu_3_3
1140_lu_3_1
Hexadecimal Positive
1140_lu_3_1
1140_lu_3_2
1140_lu_3_2
Negative
1140_lu_3_3
1140_lu_3_1
1140_lu_3_3
Unit ---
 1140_lu_3_1(only voltage imposed)

M7E (14 mm) Lineup 4

Note: Connectable but an external resistor is required and only 24 VDC must be supplied.
Refer to External Connections on Catalog for details.

Accessories (Order Separately)

End Plate

Case color Model
Light gray M7E-012M
Black M7E-012M-1

Note: The Right and Left Plates form a pair.

Spacer

Case color Model
Light gray M7E-012PA
Black M7E-012PA-1

Connector

Terminal Model
Solder terminal
1140_lu_5_1
NRT-C
Solder terminal
1140_lu_5_2
NRT-CN
PCB terminal
1140_lu_5_3
NRT-CP

Mother Board

Type Number of digits Model
Static 4 M7E-01MB4-S2
Static 3 M7E-01MB3-S2
Static 2 M7E-01MB2-S2

Note: Refer to M7E Mother Board for Display Units (Character Height: 14 mm) for details.

Cable with Connectors (1 to 1)

M7E (14 mm) Lineup 12

L Dimension Model
1,000 mm XW2Z-R100C
1,500 mm XW2Z-R150C
2,000 mm XW2Z-R200C
3,000 mm XW2Z-R300C
5,000 mm XW2Z-R500C

Cable with Crimp-style Terminals

M7E (14 mm) Lineup 13

L Dimension Model
1,000 mm XW2Z-RY100C
1,500 mm XW2Z-RY150C
2,000 mm XW2Z-RY200C
3,000 mm XW2Z-RY300C
5,000 mm XW2Z-RY500C

Cable with Connectors (1 to 2)

M7E (14 mm) Lineup 14

L Dimension Model (for output)
A B Model
1,000 750 XW2Z-RO100C-75
1,500 1,250 XW2Z-RO150C-125
2,000 1,750 XW2Z-RO200C-175
3,000 2,750 XW2Z-RO300C-275
5,000 4,750 XW2Z-RO500C-475