Page top

M7E (Mother Board)

Mother Board for Display Units (Character Height: 14 mm)

M7E (Mother Board)

Compact (Two-, Three-, or Four-digit) S2-series Added to Static Mother Board Models

(Unit: mm)

M7E-01MB4-S2

M7E (Mother Board) Dimensions 1

M7E-01MB3-S2

M7E (Mother Board) Dimensions 2

M7E-01MB2-S2

M7E (Mother Board) Dimensions 3

Note: 1. Dotted lines indicate the mounting dimensions of the M7E.
           2. Tolerance is ±0.4 mm unless otherwise specified.

M7E-01MB4-D

M7E (Mother Board) Dimensions 5

Note: 1. Dotted lines indicate the mounting dimensions of the M7E.
           2. Tolerance is ±0.4 mm unless otherwise specified.
           3. Short-circuit Sockets for DP control are not mounted.