Page top

M7E (Mother Board)

Mother Board for Display Units (Character Height: 14 mm)

M7E (Mother Board)

Compact (Two-, Three-, or Four-digit) S2-series Added to Static Mother Board Models

Type Number of digits Model
Static 4 M7E-01MB4-S2
Static 3 M7E-01MB3-S2
Static 2 M7E-01MB2-S2
Dynamic * 4 M7E-01MB4-D

* Cannot be used with the M7E-01D[]D2 (Models with Zero Suppression).

Accessories (Order Separately)

Cable with Connectors (1 to 1)

M7E (Mother Board) Lineup 4

L Dimension Model
1,000 mm XW2Z-R100C
1,500 mm XW2Z-R150C
2,000 mm XW2Z-R200C
3,000 mm XW2Z-R300C
5,000 mm XW2Z-R500C

Cable with Crimp-style Terminals

M7E (Mother Board) Lineup 5

L Dimension Model
1,000 mm XW2Z-RY100C
1,500 mm XW2Z-RY150C
2,000 mm XW2Z-RY200C
3,000 mm XW2Z-RY300C
5,000 mm XW2Z-RY500C

Cable with Connectors (1 to 2)

M7E (Mother Board) Lineup 6

L Dimension Model (for output)
A B Model
1,000 750 XW2Z-RO100C-75
1,500 1,250 XW2Z-RO150C-125
2,000 1,750 XW2Z-RO200C-175
3,000 2,750 XW2Z-RO300C-275
5,000 4,750 XW2Z-RO500C-475