Page top

M7E (25 mm)

Digital Display (25 mm)

M7E (25 mm)

Zero Suppression Incorporated

(Unit: mm)

M7E-02[]N2

M7E (25 mm) Dimensions 1

Accessories (Order Separately)

End Plate

M7E-022M(-1)

M7E (25 mm) Dimensions 4

Face Plate

• A face plate is used with the Unit Display Unit, which incorporates a surface-lighting LED.
• The following face plates are available.
• Custom face plates can be made. Refer to the following for the procedure.

M7E (25 mm) Dimensions 5

Character Dimensions

(Unit: mm)

M7E (25 mm) Dimensions 6

Example of Dimensions

M7E (25 mm) Dimensions 7