Page top

M7E (25 mm)

Digital Display (25 mm)

M7E (25 mm)

Zero Suppression Incorporated

Ratings

Rated power supply Wide range from 12 to 24 VDC
Allowable voltage fluctuation range 90% to 110% of rated voltage
Current consumption (per display) Red LED: 60 mA max. (at 24 VDC), 100 mA max. (at 12 VDC)
Green LED: 80 mA max. (at 24 VDC), 140 mA max. (at 12 VDC)
Input level Negative logic High: 4 V to power supply voltage
Low: 0 to 1.5 V
Ambient temperature Operating: -10 to 55°C (with no icing)
Storage: -25 to 70°C (with no icing)
Ambient humidity Operating: 35% to 85% (with no condensation)

Characteristics

Insulation resistance 100 MΩ min. (at 500 VDC) between each terminal and mounting panel
Dielectric strength 500 VAC, 50/60 Hz for 1 min between each terminal and mounting panel
Noise immunity
(See note 2.)
Power terminal: ±500 V
Input terminals: ±500 V (normal mode), ±1,500 V (common mode)
Vibration resistance Destruction: 10 to 55 Hz, 0.75-mm double amplitude
Shock resistance Destruction: 300 m/s2
Degree of protection IEC IP40 (portion on panel surface)
Compatible connector OMRON NRT-C/NRT-CN/NRT-CP

Note: 1. Initial values
           2. Impulse conditions:
               Rise time: 1 ns +10% max.
               Pulse width: 100 ns, 1 μs
               Polarity: Positive, negative, asynchronous to power frequency, 100-Hz repeat frequency.