Page top

M7E (80 / 120 / 200 mm)

Digital Display (80/120/200 mm)

M7E (80 / 120 / 200 mm)

Digital Display with Wire-saving Serial Transmission Function (B7A Output)

Models with 80 mm-high Characters

Display contents Type Logic
input
Display
color
Model
Decimal Front mounting
1143_lu_1_1
Negative Red M7E-08DRN2
Green M7E-08DGN2
Hexadecimal Front mounting
1143_lu_1_2
Red M7E-08HRN2
Green M7E-08HGN2

Models with 120 mm-high Characters

Display
contents
Type Logic
input
Display
color
Model
Decimal Rear mounting
1143_lu_2_1
Negative Red M7E-12DRN1
Green M7E-12DGN1
Red/green/orange M7E-12DKN1
Front mounting
1143_lu_2_2
Red M7E-12DRN2
Green M7E-12DGN2 M7E-12DRN2
Red/green/orange M7E-12DKN2
Hexadecimal Rear mounting
1143_lu_2_3
Red M7E-12HRN1
Green M7E-12HGN1
Red/green/orange M7E-12HKN1
Front mounting
1143_lu_2_4
Red M7E-12HRN2
Green M7E-12HGN2
Red/green/orange M7E-12HKN2

Models with 200 mm-high Characters

Display
contents
Type Logic
input
Display
color
Model
Decimal Rear mounting
1143_lu_3_1
Negative Red M7E-20DRN1
Green M7E-20DGN1
Red/green/orange M7E-20DKN1
Hexadecimal Rear mounting
1143_lu_3_2
Red M7E-20HRN1
Green M7E-20HGN1
Red/green/orange M7E-20HKN1

Accessories (Order Separately)

Harness Connector

Dimensions Model
70 mm M7E-WH0111A
500 mm M7E-WH0511A
1,000 mm M7E-WH1011A

Cable with Connectors (1 to 1)

M7E (80 / 120 / 200 mm) Lineup 6

L Dimension Model
1,000 mm XW2Z-R100C
1,500 mm XW2Z-R150C
2,000 mm XW2Z-R200C
3,000 mm XW2Z-R300C
5,000 mm XW2Z-R500C

Cable with Crimp-style Terminals

M7E (80 / 120 / 200 mm) Lineup 7

L Dimension Model
1,000 mm XW2Z-RY100C
1,500 mm XW2Z-RY150C
2,000 mm XW2Z-RY200C
3,000 mm XW2Z-RY300C
5,000 mm XW2Z-RY500C

Cable with Connectors (1 to 2)

M7E (80 / 120 / 200 mm) Lineup 8

L Dimension Model (for output)
A B Model
1,000 750 XW2Z-RO100C-75
1,500 1,250 XW2Z-RO150C-125
2,000 1,750 XW2Z-RO200C-175
3,000 2,750 XW2Z-RO300C-275
5,000 4,750 XW2Z-RO500C-475