Tiny workpieces as little as 0.1 mm in diameter can be detected with the 2.5-mm-dia. spot.
Narrow-beam Photoelectric Sensor with Built-in Amplifier
about this Product Family
last update: September 24, 2012
Tiny workpieces as little as 0.1 mm in diameter can be detected with the 2.5-mm-dia. spot.
The narrow beam enables sensing from small slots or holes.
The small spot of light enables visual checking of sensing spot position.
IP67 degree of protection, mutual interference prevention,and EN standard compliance.
last update: September 24, 2012