Page top

F3UV

UV Power Monitor

F3UV

Monitor the Output of a UV Light Source through an Optical Fiber Cable

(Unit: mm)

Main Units

Amplifier
F3UV-XW11(-1)/-XW41

F3UV Dimensions 2

Base Unit
F3UV-HM

F3UV Dimensions 3

Material: Stainless steel (SUS303)

Fiber Unit
F32-300

F3UV Dimensions 4

*1: Material: Stainless steel (SUS303)
Note: The max. temperature is 300°C in section A and 110°C in section B, which connects to the Main Unit.
          The part of section B that is actually inserted into the Main Unit must remain within the Main Unit's rated operating
          temperature range.

Fiber Unit
F32-70 (Cuttable)

F3UV Dimensions 5

* Material: Nickel-plated brass
Note: The "cuttable" Fiber Units can be cut to length. Units that are not marked "cuttable" cannot be cut to length.

Accessories (Sold Separately)

Protective Tube (Protects the Fiber.)
F39-FU1M

F3UV Dimensions 7

*1. Material: Nickel-plated brass
*2. Material: Stainless steel (SUS304)