Page top

F3UV

UV Power Monitor

F3UV

Monitor the Output of a UV Light Source through an Optical Fiber Cable

Amplifier

Appearance Connection method Outputs Transistor type Model number
1170_lu_1_1 Pre-wired cable (2 m) • Judgement output
• Answer-back output
• Analog current or voltage
output
NPN F3UV-XW11
F3UV-XW11-1
(Five-times higher sensitivity)
PNP F3UV-XW41

Head Unit

Appearance Wavelength range
of incident light
Max. temperature Model number Remarks
1170_lu_2_1 200 to 370 nm 300°C
(Use at temperatures below the Fiber
Unit's rated operating temperature.)
F3UV-HM Includes two M8 nuts
and one mounting
plate.

Fiber Units

Compatible
Amplifier Units
Compatible
Head Units
Appearance Max.
temperature
Intensity range of
incident light *
Model
number
Quantity
F3UV-XW11(-1),
F3UV-XW41
F3UV-HM
1170_lu_3_1
M4 threads, 2 m
300°C 10 to 300 mW/cm2 F32-300 2M 1
1170_lu_3_2
M4 threads, 2 m
70°C 10 to 300 mW/cm2 F32-70

* The values given are for a standard UV light source with a central wavelength of 360 nm, measured with a standard
   illumination meter (and for use in combination with the specified Amplifier and Head Unit). The power range is one for
   which teaching to 100% is possible.

Accessories (Sold Separately)

Appearance Name Model number Quantity Applicable Fiber Units
1170_lu_4_1 Protective Tube (Protects the fiber.) F39-FU1M 1 F32-70