Page top

CPM1A-DRT21

I/O Link Unit

CPM1A-DRT21

I/O Link Unit for CPM2A/CPM1A PLCs

Communications power supply voltage 11 to 25 VDC
Current consumption 10 mA max. at 24 VDC
Maximum I/O points 32 inputs, 32 outputs
Number of allocated words in CPM2A I/O memory Input: 2 words; Output: 2 words (Same allocation as for other Expansion Units)
Node address setting method Set using DIP switch
No. of connectable Units 3 max.