Page top

E3X-DA-S / MDA

Digital Fiber Amplifier Unit

E3X-DA-S / MDA

Advanced Fiber Amplifier Units

Type Light
source
Re-
sponse
time
Control output/input Functions
ON/
OFF
output
Input Analog
output
Power
tuning
Timer Inter-
ference
pre-
vention
Differ-
ential
detec-
tion
count-
er
ATC
Single-function models Red
LED
1 ms Only
main
--- --- --- --- --- --- ---
Standard models 50 μs
to 4 ms
Mark-
de-
tecting
models
E3X-DA[]G-S Green
LED
50 μs
to 4 ms
Only
main
--- --- --- --- ---
3X-DA[]B-S Blue
LED
E3X-DA[]H-S Infrared
LED
Ad-
vanced
models
Twin-output
models
Red
LED
50 μs
to 4 ms
Only
main

(1
line)
--- ---
External-input
models
80 μs
to 4 ms
Main +
sub
(2 lines)
--- ---
ATC function
models
130 μs
to 4 ms
Analog output 80 μs
to 4 ms
Only
main

(1 line)
--- ---
2-channel models Red
LED
130 μs
to 4 ms
Main +
main
(2 inde-
pendent
lines)
--- --- --- --- ---

Fiber Amplifier Units

Single-function, Standard, and Mark-detecting Amplifier Units

Type Single-
function
models
Standard models Mark-detecting models
(multiple color light sources)
Green LED Blue LED Infrared LED
Model E3X-DA[]SE-S E3X-DA[]-S E3X-DAG[]-S E3X-DAB[]-S E3X-DAH[]-S
Light source (wavelength) Red LED (635 nm) Green LED
(525 nm)
Blue LED
(470 nm)
Infrared LED
(870nm)
Power supply voltage 12 to 24 VDC ± 10%, ripple (p-p) 10% max.
Power consumption 960 mW max. (current consumption: 40 mA max. at power supply voltage of 24 VDC)
Control output Load power supply voltage: 26.4 VDC; NPN/PNP open collector;
load current: 50 mA max.; residual voltage: 1 V max.
Remote control input No-voltage input
(contact/non-
contact)
---
Protection circuits Reverse polarity for power supply connection, output short-circuit
Re-
sponse
time
Super-high-
speed mode
--- Operate: 48 μs, reset: 50 μs *1, *2
High-speed
mode
--- Operate/reset: 250 μs
Standard mode Operate or reset: 1 ms
High-resolution
mode
--- Operate or reset: 4 ms
Sensitivity setting Teaching or manual method
Func-
tions
Power tuning --- Light emission power and reception gain, digital control method
Timer function --- Select from OFF-delay, ON-delay, or one-shot timer.
1 ms to 5 s (1 to 20 ms set in 1-ms increments, 20 to 200 ms set
in 10-ms increments, 200 ms to 1 s set in 100-ms increments,
and 1 to 5 s set in 1 s-increments)
Automatic power
control (APC)
High-speed control method for emission current
Zero-reset --- Negative values can be displayed. (Threshold value is shifted.)
Initial reset Settings can be returned to defaults as required.
Mutual
interference
prevention
Possible for up to 10 Units *3
Display Operation
indicator (orange)
Operation indicator (orange), Power Tuning indicator (orange)
Digital display incident level +
threshold
Select from incident level + threshold or other 6 patterns
Display orientation --- Switching between normal/reversed display is possible.
Ambient illumination
(Receiver side)
Incandescent lamp: 10,000 lux max.
Sunlight: 20,000 lux max.
Ambient temperature
range
Operating: Groups of 1 to 2 Amplifiers: -25°C to 55°C
Groups of 3 to 10 Amplifiers: -25°C to 50°C
Groups of 11 to 16 Amplifiers: -25°C to 45°C
Storage: -30°C to 70°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC at 50/60 Hz for 1 minute
Vibration resistance Destruction: 10 to 55 Hz with a 1.5-mm double amplitude for 2 hrs each in X, Y and Z
directions
Shock resistance Destruction: 500 m/s2, for 3 times each in X, Y and Z directions
Degree of protection IEC 60529 IP50 (with Protective Cover attached)
Connection method Pre-wired or amplifier unit connector
Weight (packed state) Pre-wired model: Approx. 100 g, Amplifier unit connector model: Approx. 55 g
Mate-
rials
Case Polybutylene terephthalate (PBT)
Cover Polycarbonate (PC)
Accessories Instruction manual
*1. Communications are disabled if the detection mode is selected during super-high-speed mode, and the
       communications functions for mutual interference prevention and the Mobile Console will not function.
*2. PNP output is as follows: Operate: 53 μs, reset: 55 μs.
*3. Mutual interference prevention can be used for only up to 6 Units if power tuning is enabled.

Advanced and 2-channel Amplifier Units

Type Advanced models
External input
models
Twin output
models
ATC function
models
Analog output
models
Model E3X-DA[]RM-S E3X-DA[]TW-S E3X-DA[]AT-S E3X-DA[]AN-S
Light source
(wavelength)
Red LED (635 nm)
Power supply voltage 12 to 24 VDC ± 10%, ripple (p-p) 10% max.
Power consumption 1,080 mW max. (current consumption: 45 mA max. at power supply voltage of 24 VDC)
Control
output
ON/OFF
output
Load power supply voltage: 26.4 VDC; NPN/PNP open collector;
load current: 50 mA max.; residual voltage: 1 V max.
Analog
output
--- Control output
Voltage output: 1 to 5 VDC
(Connection load 10 kΩ min.)
Temperature characteristics
0.3%F.S./°C
Response speed/repeat
accuracy
Super-high-speed mode:
80 μs/1.5%F.S.
High-speed mode: 250 μs/
1.5%F.S.
Standard mode: 1 ms/1%F.S.
High-resolution mode:
4 ms/0.75%F.S.
Remote control input Load power supply
voltage: 26.4 VDC;
NPN/PNP open
collector;
load current: 50
mA max.; residual
voltage: 1 V max.
---
Protection circuits Reverse polarity for power supply connection, output short-circuit
Re-
sponse
time
Super-high-
speed mode
Operate: 48 μs,
reset: 50 μs
*3, *4, *5
Operate or reset: 80 μs *3
High-speed
mode
Operate or reset: 250 μs
Standard
mode
Operate or reset: 1ms
High-
resolution
mode
Operate or reset: 4ms
Sensitivity setting Teaching or manual method
Func-
tions
Power tuning Light emission power and reception gain, digital control method
Differential
detection
Switchable between single edge and double edge detection
mode Single edge: Can be set to 250 μs, 500 μs, 1 ms,
10 ms, or 100 ms.
Double edge: Can be set to 500 μs, 1 ms, 2 ms, 20 ms, or
200 ms.
---
Timer
function
Select from OFF-delay, ON-delay, or one-shot timer.
1 ms to 5 s (1 to 20 ms set in 1-ms increments, 20 to 200 ms set in 10-ms increments,
200 ms to 1 s set in 100-ms increments, and 1 to 5 s set in 1 s-increments)
Automatic
power control
(APC)
High-speed control method for emission current
Zero-reset Negative values can be displayed. (Threshold value is shifted.)
Initial reset Settings can be returned to defaults as required.
Mutual
interference
prevention
Possible for up to 10 Units *7
Counter Switchable between
up counter and
down counter.
Set count:
0 to 9,999,999
---
I/O setting External input
setting (Select
from teaching,
power tuning, zero
reset, light OFF,
or counter reset.)
Output setting
(Select from
channel 2 output,
area output, or
self-diagnosis.)
Output setting
(Select from
channel 2 output,
area output, self-
diagnosis output,
or ATC error
output)
Analog output setting
(offset voltage adjustable)
Display Operation indicator
(orange), Power
Tuning indicator
(orange)
Operation indicator for channel 1
(orange), Operation indicator for
channel 2 (orange)
Operation indicator
(orange), Power Tuning
indicator (orange)
Digital display Select from incident
level + threshold or
other 7 patterns
Select from incident level + threshold or other 6 patterns
Display orientation Switching between normal/reversed display is possible.
Ambient illumination
(Receiver side)
Incandescent lamp: 10,000 lux max.
Sunlight: 20,000 lux max.
Ambient temperature
range
Operating: Groups of 1 to 2 Amplifiers: -25 °C to 55 °C
Groups of 3 to 10 Amplifiers: -25 °C to 50 °C
Groups of 11 to 16 Amplifiers: -25 °C to 45 °C
Storage: -30 °C to 70 °C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC at 50/60 Hz for 1 minute
Vibration resistance
(Destruction)
10 to 55 Hz with a 1.5-mm double amplitude for 2 hrs each in X, Y and Z directions
Shock resistance
(Destruction)
500 m/s2, for 3 times each in X, Y and Z directions
Degree of protection IEC 60529 IP50 (with Protective Cover attached)
Connection method Pre-wired or amplifier unit connector
Weight (packed state) Pre-wired model: Approx. 100 g, Amplifier unit connector model: Approx. 55 g
Mate-
rials
Case Polybutylene terephthalate (PBT)
Cover Polycarbonate (PC)
Accessories Instruction manual

Type 2-channel models *1
Standard models Model for Sensor
Communications Unit *1
Model E3X-MDA[]
([]: 11/41/6/8)
E3X-MDA0
Light source (wavelength) Red LED (635 nm)
Power supply voltage 12 to 24 VDC ± 10%, ripple (p-p) 10% max.
Power consumption 1,080 mW max. (current consumption: 45 mA max. at power supply voltage of
24 VDC)
Control
output
ON/OFF output Load power supply voltage: 26.4 VDC;
NPN/PNP open collector;
load current: 50 mA max.;
residual voltage: 1 V max.
Supplied from the connector
through the Sensor
Communications Unit
Analog output ---
Remote control input ---
Protection circuits Reverse polarity for power supply connection, output short-circuit
Response
time
Super-high-speed mode Operate or reset: 130 μs *3, *6 ---
High-speed mode Operate or reset: 450 μs
Standard mode Operate or reset: 1ms
High-resolution mode Operate or reset: 4ms
Sensitivity setting Teaching or manual method
Functions Power tuning Light emission power and reception gain, digital control method
Differential detection ---
Timer function Select from OFF-delay, ON-delay, or one-shot timer.
1 ms to 5 s (1 to 20 ms set in 1-ms increments, 20 to 200 ms set in 10-ms
increments, 200 ms to 1 s set in 100-ms increments, and 1 to 5 s set in 1
s-increments)
Automatic power
control (APC)
High-speed control method for emission current
Zero-reset Negative values can be displayed. (Threshold value is shifted.)
Initial reset Settings can be returned to defaults as required.
Mutual interference
prevention
Possible for up to 9 Units (18 channels) *8
Counter ---
I/O setting Output setting
(Select from channel 2 output, AND, OR, leading edge sync, falling edge sync,
or differential output)
Display Operation indicator for channel 1 (orange),
Operation indicator for channel 2 (orange)
Digital display Select from incident level for channel 1 + incident level for channel 2 or
other 7 patterns
Display orientation Switching between normal/reversed display is possible.
Ambient illumination
(Receiver side)
Incandescent lamp: 10,000 lux max.
Sunlight: 20,000 lux max.
Ambient temperature range Operating: Groups of 1 to 2 Amplifiers: -25 °C to 55 °C
Groups of 3 to 10 Amplifiers: -25 °C to 50 °C
Groups of 11 to 16 Amplifiers: -25 °C to 45 °C *9
Storage: -30 °C to 70 °C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC at 50/60 Hz for 1 minute
Vibration resistance
(Destruction)
10 to 55 Hz with a 1.5-mm double
amplitude for 2 hrs each in X, Y and
Z directions
10 to 150 Hz with a 0.7-mm double
amplitude for 80 min each in X, Y,
and Z directions
Shock resistance
(Destruction)
500 m/s2, for 3 times each in X, Y
and Z directions
200 m/s2 for 3 times each in X, Y,
and Z directions
Degree of protection IEC 60529 IP50 (with Protective Cover attached)
Connection method Pre-wired or amplifier unit connector Connector for Sensor
Communications Unit
Weight (packed state) Pre-wired model: Approx. 100 g,
Amplifier unit connector model:
Approx. 55 g
Approx. 55 g
Materials Case Polybutylene terephthalate (PBT)
Cover Polycarbonate (PC)
Accessories Instruction manual

*1.This model allows you to use an E3X-ECT EtherCAT Sensor Communications Unit or E3X-CRT CompoNet Sensor
      Communications Unit.
*2.Input Specifications
Contact input (relay or switch) Non-contact input (transistor)
NPN ON: Shorted to 0 V (sourcing current: 1 mA max.).
OFF: Open or shorted to Vcc.
ON: 1.5 V max. (sourcing current: 1 mA max.)
OFF: Vcc - 1.5 V to Vcc (leakage current: 0.1 mA max.)
PNP ON: Shorted to Vcc (sinking current: 3 mA max.).
OFF: Open or shorted to 0 V.
ON: Vcc - 1.5 V to Vcc (sinking current: 3 mA max.)
OFF: 1.5 V max. (leakage current: 0.1 mA max.)
*3.Communications are disabled if the detection mode is selected during super-high-speed mode, and the
     communications functions for mutual interference prevention and the Mobile Console will not function.
*4.PNP output is as follows: Operate: 53 μs, reset: 55 μs.
*5.When counter is enabled: 80 μs for operate and reset respectively.
*6.When differential output is selected for the output setting, the second channel output is 200 μs for operation and
     reset respectively.
*7.Mutual interference prevention can be used for only up to 6 Units if power tuning is enabled.
*8.Mutual interference prevention can be used for up to 5 Units (10 channels) if power tuning is enabled.
*9.The following temperature ranges apply for operation when an E3X-ECT or E3X-CRT Sensor Communications Unit is
      used with the E3X-MDA0: Groups of 1 or 2 Amplifier Units: 0 to 55°C, Groups of 3 to 10 Amplifier Units: 0 to 50°C,
      Groups of 11 to 16 Amplifier Units: 0 to 45°C, Groups of 17 to 30 Amplifier Units (with the E3X-ECT): 0 to 40°C.

Amplifier Unit Connectors

Model E3X-CN11/21/22 E3X-CN12
Rated current 2.5 A
Rated voltage 50 V
Contact resistance 20 mΩ max. (20 mVDC max., 100 mA max.)
(The figure is for connection to the Fiber Amplifier Unit and the adjacent Connector. It does
not include the conductor resistance of the cable.)
No. of insertions Destruction: 50 times
(The figure for the number of insertions is for connection to the Fiber Amplifier Unit and the
adjacent Connector.)
Materials Housing Polybutylene terephthalate (PBT)
Contacts Phosphor bronze/gold-plated nickel
Weight (packed state) Approx. 55 g Approx. 25 g

Mobile Console

Model E3X-MC11-SV2
Applicable Fiber Amplifier Units E3X-DA-S
E3X-MDA
E3C-LDA
E2C-EDA
Power supply voltage Charged with AC adapter
Connection method Connected via adapter
Weight (packed state) Approx. 580 g (Console only: 120 g)

Sensing Distance

(Unit: mm)

Single-function, Standard, Advanced, and 2-channel Amplifier Units

Note: The super-high-speed mode cannot be used with the E3X-MDA0.

Threaded Models

Sensing
method
Sensing
direction
Size Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
Right-angle M4 E32-T11N 2M 700 530 350 140 450 350 230 140
E32-LT11N 2M 2,300 1,750 1,150 460 1,500 1,150 750 460
Straight E32-T11R 2M 700 530 350 140 450 350 230 140
E32-LT11 2M 2,700 2,050 1,350 540 1,750 1,350 890 540
E32-LT11R 2M 2,300 1,750 1,150 460 1,500 1,150 750 460
Reflective Right-angle M3 E32-C31N 2M 40 25 16 7 24 16 10 7
E32-C21N 2M 75 65 45 20 50 45 30 20
M4 E32-D21N 2M 300 170 120 50 170 120 80 50
M6 E32-C11N 2M 280 170 110 50 160 110 70 50
E32-LD11N 2M 300 170 120 50 170 120 80 50
Straight M3 E32-D21R 2M 50 30 20 8 30 22 14 8
E32-C31 2M 120 75 50 22 75 50 30 22
E32-C31M 1M
M4 E32-D211R 2M 50 30 20 8 30 22 14 8
M6 E32-D11R 2M 300 170 120 50 170 120 80 50
E32-CC200 2M 500 300 200 90 300 210 140 90
E32-LD11 2M 305 180 125 55 175 125 85 55
E32-LD11R 2M 300 170 120 50 170 120 80 50

Cylindrical Models

Sensing
method
Size Sensing
direction
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
1 dia. Top-view E32-T223R 2M 160 130 75 30 110 85 55 30
1.5 dia. E32-T22B 2M 240 200 110 45 150 110 70 45
Reflective 3 dia. E32-T12R 2M 700 530 350 140 450 350 230 140
Side-view E32-T14LR 2M 270 210 130 50 170 130 85 50
1.5 dia. Top-view E32-D22B 2M 50 30 20 8 30 22 14 8
1.5 dia. +
0.5 dia.
E32-D43M 1M 10 6 4 2 6 4 2.5 2
3 dia. E32-D22R 2M 50 30 20 8 30 22 14 8
E32-D221B 2M 110 70 45 20 70 50 30 20
E32-D32L 2M 250 150 100 45 150 100 65 45
3 dia. +
0.8 dia.
E32-D33 2M 25 16 10 4 16 10 6 4

Flat Models

Sensing
method
Sensing
direction
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-beam Top-view E32-T15XR 2M 700 530 350 140 450 350 230 140
Side-view E32-T15YR 2M 270 210 130 50 170 130 85 50
Flat-view E32-T15ZR 2M
Reflective Top-view E32-D15XR 2M 300 170 120 50 170 120 80 50
Side-view E32-D15YR 2M 70 40 26 12 40 29 19 12
Flat-view E32-D15ZR 2M

Sleeve Models

Sensing
method
Sensing
direction
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
Side-view E32-T24R 2M 60 50 25 10 35 27 18 10
E32-T24E 2M 160 130 75 30 100 70 45 30
Top-view E32-T21-S1 2M 180 150 85 34 120 85 57 34
E32-T33 1M 53 44 25 10 35 28 18 10
E32-TC200BR 2M 700 530 350 140 450 350 230 140
Reflective Side-view E32-D24R 2M 26 15 10 4 15 10 6 4
E32-D24-S2 2M 40 26 23 7 26 23 15 7
Top-view E32-D43M 1M 10 6 4 2 6 4 2.5 2
E32-D331 2M 5 3 2 0.8 3 2 1.3 0.8
E32-D33 2M 25 16 10 4 16 10 6 4
E32-D32-S1 0.5M 21 13 9 3 14 9 6 3
E32-D31-S1 0.5M
E32-DC200F4R 2M 50 30 20 8 30 22 14 8
E32-D22-S1 2M
E32-D21-S3 2M 85 55 36 15 56 36 24 15
E32-DC200BR 2M 300 170 120 50 170 120 80 50
E32-D25-S3 2M 85 55 36 15 56 36 24 15

Small-spot, Reflective

Type Spot
diam-
eter
Center
dis-
tance
(mm)
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Variable
spot
0.1 to
0.6 dia.
6 to 5 E32-C42 1M +
E39-F3A
Spot diameter of 0.1 to 0.6 mm
at 6 to 15 mm.
Spot diameter of 0.1 to 0.6 mm
at 6 to 15 mm.
0.3 to
1.6 dia.
10 to
30
E32-C42 1M +
E39-F17
Spot diameter of 0.3 to 1.6 mm
at 10 to 30 mm.
Spot diameter of 0.3 to 1.6 mm
at 10 to 30 mm.
Parallel
light
4 dia. 0 to
20
E32-C31 2M +
E39-F3C
Spot diameter of 4 mm max. at
0 to 20 mm.
Spot diameter of 4 mm max. at
0 to 20 mm.
E32-C31N 2M +
E39-F3C
Integrated
lens
0.1 dia. 5 E32-C42S 1M Spot diameter of 0.1 mm at 5
mm.
Spot diameter of 0.1 mm at 5
mm.
Small-
spot
0.1 dia. 7 E32-C41 1M +
E39-F3A-5
Spot diameter of 0.1 mm at 7
mm.
Spot diameter of 0.1 mm at 7
mm.
0.5 dia. E32-C31 2M +
E39-F3A-5
Spot diameter of 0.5 mm at 7
mm.
Spot diameter of 0.5 mm at 7
mm.
E32-C31N 2M +
E39-F3A-5
0.2 dia. 17 E32-C41 1M +
E39-F3B
Spot diameter of 0.2 mm at 17
mm.
Spot diameter of 0.2 mm at 17
mm.
0.5 dia. E32-C31 2M +
E39-F3B
Spot diameter of 0.5 mm at 17
mm.
Spot diameter of 0.5 mm at 17
mm.
E32-C31N 2M +
E39-F3B
3 dia. 50 E32-CC200 2M +
E39-F18
Spot diameter of 3 mm at 50
mm.
Spot diameter of 3 mm at 50
mm.

High-power Beam

Type Sensing
direc-
tion
Aper-
ture
angle
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
Integrated
lens
Right-
angle
15 ° E32-LT11N 2M 2,300 1,750 1,150 460 1,500 1,150 750 460
Top-view 10 ° E32-T17L 10M 20,000
*1
20,000
*1
10,000 4,000 13,000 10,000 6,500 4,000
15 ° E32-LT11 2M 2,700 2,050 1,350 540 1,750 1,350 890 540
E32-LT11R 2M 2,300 1,750 1,150 460 1,500 1,150 750 460
Side-view 30 ° E32-T14 2M 4,000
*2
3,400 2,250 900 2,900 2,200 1,450 900
Through-
beam
models
with
lenses
Right-
angle
12 ° E32-T11N 2M
+ E39-F1
4,000
*2
3,700 2,400 970 3,100 2,400 1,600 970
6 ° E32-T11N 2M
+ E39-F16
4,000
*2
4,000
*2
4,000
*2
1,700 4,000
*2
4,000
*2
2,900 1,700
Top-view 12 ° E32-T11R 2M
+ E39-F1
4,000
*2
3,700 2,400 970 3,100 2,400 1,600 970
6 ° E32-T11R 2M
+ E39-F16
4,000
*2
4,000
*2
4,000
*2
1,700 4,000
*2
4,000
*2
2,900 1,700
Side-view 60 ° E32-T11R 2M
+ E39-F2
520 400 250 100 330 260 170 100
Top-view 12 ° E32-T11 2M
+ E39-F1
4,000
*2
3,600 2,300 930 3,000 2,300 1,500 930
6 ° E32-T11 2M
+ E39-F16
4,000
*2
4,000
*2
4,000
*2
2,200 4,000
*2
4,000
*2
3,700 2,200
Side-view 60 ° E32-T11 2M
+ E39-F2
820 660 430 160 530 430 280 160
Top-view 12 ° E32-T51R 2M
+ E39-F1
3,900 2,900 1,900 780 2,500 1,900 1,300 780
6 ° E32-T51R 2M
+ E39-F16
4,000
*2
4,000
*2
3,500 1,400 4,000
*2
3,500 2,300 1,400
Side-view 60 ° E32-T51R 2M
+ E39-F2
500 380 250 100 320 250 160 100
Top-view 12 ° E32-T81R-S
2M + E39-F1
4,000
*2
3,200 2,100 840 2,700 2,100 1,380 840
6 ° E32-T81R-S
2M + E39-F16
4,000
*2
4,000
*2
3,700 1,500 4,000
*2
3,700 2,500 1,500
Side-view 60 ° E32-T81R-S
2M + E39-F2
540 410 270 100 350 270 170 100
Top-view 12 ° E32-T61-S
2M + E39-F1
4,000 3,400 2,200 900 3,000 2,200 1,450 900
6 ° E32-T61-S
2M + E39-F16
4,000
*2
4,000
*2
3,700 1,500 4,000
*2
3,700 2,500 1,500
Side-view 60 ° E32-T61-S
2M + E39-F2
600 450 300 120 390 300 200 120
Top-view 12 ° E32-T51 2M
+ E39-F1-33
4,000
*2
4,000
*2
3,500 1,400 4,000
*2
3,500 2,300 1,400
6 ° E32-T51 2M
+ E39-F16
4,000
*2
4,000
*2
4,000
*2
2,500 4,000
*2
4,000
*2
4,000
*2
2,500
Reflective
Integrated
lens
Top-view 4 ° E32-D16 2M 40 to
1,000
40 to
700
40 to
450
40 to
240
40 to
600
40 to
490
40 to
300
40 to
240

Narrow View

Sensing
method
Sensing
direction
Aper-
ture
angle
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
Side-view 1.5 ° E32-A03 2M 1,150 890 600 250 750 580 380 250
E32-A03-1 2M
3.4 ° E32-A04 2M 460 340 225 100 300 220 145 100
4 ° E32-T24SR 2M 1,480 1,100 730 290 920 730 480 290
E32-T24S 2M 1,750 1,300 870 350 1,100 870 580 350
E32-T22S 2M 2,500 1,900 1,250 500 1,600 1,250 830 500

Detection without Background Interference

Sensing
method
Sensing
direction
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Limited-
reflective
Flat-view E32-L16-N 2M 0 to 15 0 to 12 0 to 15 0 to 12
E32-L24S 2M 0 to 4 0 to 4
Side-view E32-L25L 2M 5.4 to 9 (center 7.2) 5.4 to 9 (center 7.2)

Transparent Object Detection (Retro-reflective)

Sensing
method
Feature Size Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Retro-
reflective
Film
detection
M3 E32-C31 2M +
E39-F3R +
E39-RP37
250 150 100 45 150 100 65 45
Square - E32-R16 2M 150 to 1500 150 to 1500
Threaded
models
M6 E32-R21 2M 10 to 250 10 to 250
Hex-shaped M6 E32-LR11NP 2M
+ E39-RP1
630 600 500 275 600 500 330 275

Transparent Object Detection (Limited-reflective)

Sensing
method
Feature Sensing
direc-
tion
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Limited-
reflective
Small size Flat-view E32- L24S 2M 0 to 4 0 to 4
Standard E32-L16-N 2M 0 to 15 0 to 12 0 to 15 0 to 12
Glass
substrate
alignment,
70 °C
E32-A08 2M 10 to 20 - 10 to 20 -
Standard/
long-
distance
E32-A12 2M 12 to 30 - 12 to 30 -
Side view
form
Side-view E32-L25L 2M 5.4 to 9 (center 7.2) 5.4 to 9 (center 7.2)
Glass
substrate
mapping,
70 °C
Top-view E32-A09 2M 15 to 38 - 15 to 38 -

Chemical-resistant, Oil-resistant

Sensing
method
Type Sensing
direc-
tion
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
Oil-
resistant
Right-
angle
E32-T11NF 2M 4,000 * 4,000 * 2,800 1,100 3,600 2,800 1,800 1,100
Chemical/
oil-
resistant
Top-view E32-T12F 2M 4,000 * 3,000 2,000 800 2,600 2,000 1,300 800
E32-T11F 2M 2,500 2,000 1,300 520 1,600 1,300 850 520
Side-view E32-T14F 2M 500 400 250 100 320 250 160 100
Chemical/
oil-
resistant
at 150 °C
Top-view E32-T51F 2M 1,800 1,400 900 350 1,190 920 600 350
Reflective Chemical/
oil-
resistant
Top-view E32-D12F 2M 160 95 65 30 95 70 45 30
Chemical-
resistant
cable
E32-D11U 2M 300 170 120 50 170 125 80 50
* The fiber length is 2 m on each side, so the sensing distance is given as 4,000 mm.

Bending-resistant

Sensing
method
Size Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-beam 1.5 dia. E32-T22B 2M 240 200 110 45 150 110 70 45
M3 E32-T21 2M
M4 E32-T11 2M 900 680 450 180 580 450 300 180
Square E32-T25XB 2M 180 150 85 35 125 95 60 35
Reflective 1.5 dia. E32-D22B 2M 50 30 20 8 30 22 14 8
M3 E32-D21 2M
3 dia. E32-D221B 2M 110 70 45 20 70 50 30 20
M4 E32-D21B 2M
M6 E32-D11 2M 300 170 120 50 170 125 80 50
Square E32-D25XB 2M 85 50 30 15 50 35 23 15

Heat-resistant

Sensing
method
Heat-
resistant
temperature
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
100 °C E32-T51R 2M 560 425 280 110 360 280 180 110
150 °C E32-T51 2M 1,000 760 500 200 650 500 330 200
200 °C E32-T81R-S 2M 360 280 180 70 230 180 120 70
350 °C E32-T61-S 2M 600 450 300 120 390 300 200 120
Reflective 100 °C E32-D51R 2M 240 135 95 40 130 95 60 40
150 °C E32-D51 2M 400 230 160 72 230 165 110 72
200 °C E32-D81R-S 2M 150 90 60 27 90 63 40 27
300 °C E32-A08H2 2M 10 to 20 - 10 to 20 -
E32-A09H2 2M 20 to 30 - 20 to 30 -
350 °C E32-D611-S 2M 150 90 60 27 90 63 40 27
E32-D61-S 2M
400 °C E32-D73-S 2M 100 60 40 18 60 40 25 18

Area Beam

Sensing
method
Type Sensing
width
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
Area 11 mm E32-T16PR 2M 1,100 840 560 220 730 560 370 220
E32-T16JR 2M 980 750 480 190 600 480 320 190
30 mm E32-T16WR 2M 1,700 1,300 850 340 1,100 860 570 340
Reflective Array 11 mm E32-D36P1 2M 250 150 100 45 150 100 65 45

Liquid-level Detection

Sensing
method
Tube
diameter
Feature Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Tube-
mounting
3.2/6.4/
9.5 dia.
Stable
residual
quantity
detection
E32-A01 5M Applicable tube: Transparent
tube with a diameter of 3.2,
6.4, or 9.5 mm,
Recommended wall thickness:
1 mm
Applicable tube: Transparent
tube with a diameter of 3.2,
6.4, or 9.5 mm,
Recommended wall thickness:
1 mm
8 to
10 dia.
Mounting
at multi
levels
E32-L25T 2M Applicable tube: Transparent
tube with a diameter of 8 to
10 mm, Recommended wall
thickness: 1 mm
Applicable tube: Transparent
tube with a diameter of 8 to
10 mm, Recommended wall
thickness: 1 mm
No re-
strictions
Large
tubes
E32-D36T 2M Applicable tube: Transparent
tube
(no restriction on diameter)
Applicable tube: Transparent
tube
(no restriction on diameter)
Liquid
contact
(heat-
resistant
up to
200 °C)
- - E32-D82F1 4M Liquid-contact Type Liquid-contact Type

Vacuum-resistant

Sensing
method
Heat-
resistant
temperature
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
120 °C E32-T51V 1M 260 200 130 50 170 130 85 50
E32-T51V 1M +
E39-F1V
1,350 1,000 680 260 850 650 430 260
200 °C E32-T84SV 1M 630 480 320 130 410 310 200 130

FPD, Semiconductors, and Solar Cells

Sensing
method
Appli-
cation
Oper-
ating
temper-
ature
Model E3X-DA[]-S E3X-MDA[]
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Limited-
reflective
Glass
presence
detection
70 °C E32-L16-N 2M 0 to 15 0 to 12 0 to 15 0 to 12
Glass
substrate
alignment
E32-A08 2M 10 to 20 - 10 to 20 -
300 °C E32-A08H2 2M
70 °C E32-A12 2M 12 to 30 - 12 to 30 -
Glass
substrate
mapping
E32-A09 2M 15 to 38 - 15 to 38 -
300 °C E32-A09H2 2M 20 to 30 - 20 to 30 -
Through-
beam
Wafer
mapping
70 °C E32-A03 2M 1,150 890 600 250 750 580 380 250
E32-A03-1 2M
E32-A04 2M 460 340 225 100 300 220 145 100
E32-T24SR 2M 1,480 1,100 730 290 920 730 480 290
E32-T24S 2M 1,750 1,300 870 350 1,100 870 580 350

Mark-detecting Amplifier Units (Different Colors of Light Sources)

Threaded Models

Sensing
method
Sensing
direction
Size Model E3X-DAG[]-S/DAB[]-S E3X-DAH[]-S
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
Right-angle M4 E32-T11N 2M 65 50 35 30 280 190 130 55
Straight E32-T11R 2M
Reflective Straight M3 E32-C31 2M 7.5 6 4 3.5 50 37 25 8.5
M6 E32-D11R 2M 17 14 10 8 120 90 60 21
E32-CC200 2M 32 25 16 16 200 150 100 35

Cylindrical Models

Sensing
method
Size Sensing
direction
Model E3X-DAG[]-S/DAB[]-S E3X-DAH[]-S
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-
beam
3 dia. Top-view E32-T12R 2M 65 50 35 30 280 190 130 55
Side-view E32-T14LR 2M 25 20 22 12 100 75 80 21
Reflective 3 dia. Top-view E32-D32L 2M 15 12 8 7.5 100 75 50 17

Flat Models

Sensing
method
Sensing
direction
Model E3X-DAG[]-S/DAB[]-S E3X-DAH[]-S
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-beam Top-view E32-T15XR 2M 65 50 35 30 280 190 130 55
Side-view E32-T15YR 2M 25 20 22 12 100 75 80 21
Flat-view E32-T15ZR 2M
Reflective Top-view E32-D15XR 2M 17 14 10 8 120 90 60 21
Side-view E32-D15YR 2M 4.2 3.3 2.2 2.1 28 20 13 5
Flat-view E32-D15ZR 2M

Sleeve Models

Sensing
method
Sensing
direction
Model E3X-DAG[]-S/DAB[]-S E3X-DAH[]-S
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-beam Top-view E32-TC200BR 2M 65 50 35 30 280 190 130 55
Reflective Top-view E32-DC200BR 2M 17 14 10 8 120 90 60 21

High-power Beam

Type Sensing
direction
Aper-
ture
angle
Model E3X-DAG[]-S/DAB[]-S E3X-DAH[]-S
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
High-
reso-
lution
mode
Stan-
dard
mode
High-
speed
mode
Super-
high-
speed
mode
Through-beam
Integrated lens
Side-view 30 ° E32-T14 2M 320 260 220 160 1800 1200 820 360