Page top

Item list of D4F

Small Safety Limit Switch

Small Safety Limit Switch D4F

Smallest Class of Safety Limit Switches in the World

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 48

  1. 1
  2. 2
  3. 3
Model NumberDescription
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller plunger, UL2464 5 cores 1 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller plunger, UL2464 5 cores 1 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller plunger, UL2464 5 cores 3 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller plunger, UL2464 5 cores 3 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller plunger, UL2464 5 cores 5 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller plunger, UL2464 5 cores 5 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller lever(24.7 R), UL2464 5 cores 1 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller lever(24.7 R), UL2464 5 cores 1 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller lever(24.7 R), UL2464 5 cores 3 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller lever(24.7 R), UL2464 5 cores 3 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller lever(24.7 R), UL2464 5 cores 5 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 1NC/1NO, Roller lever(24.7 R), UL2464 5 cores 5 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller plunger, UL2464 5 cores 1 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller plunger, UL2464 5 cores 1 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller plunger, UL2464 5 cores 3 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller plunger, UL2464 5 cores 3 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller plunger, UL2464 5 cores 5 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller plunger, UL2464 5 cores 5 m Right-hand
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller lever(24.7 R), UL2464 5 cores 1 m Underside
Safety limit switches, High sensitivity, General load/Micro load, IP67, Slow action, Self-reset mechanism, 2NC, Roller lever(24.7 R), UL2464 5 cores 1 m Right-hand

All Items 1 - 20 of 48

  1. 1
  2. 2
  3. 3