Incremental model
Rugged Incremental 50-mm-dia. Rotary Encoder
about this Product Family
last update: September 24, 2012
Incremental model
External diameter of 50 mm.
Resolution of up to 3,600 ppr.
IP65 (improved oil-proof construction with sealed bearings)
Superior shaft loading performance (radial: 80 N, thrust: 50 N)
last update: September 24, 2012