At 48 × 38 × 23 mm, the V500-R521 is the smallest class of Laser Bar Code Reader in the Industry. It fits essentially anywhere and is ideal for building into a variety of equipment.
Compact Laser Bar Code Reader
about this Product Family
last update: October 16, 2012
At 48 × 38 × 23 mm, the V500-R521 is the smallest class of Laser Bar Code Reader in the Industry. It fits essentially anywhere and is ideal for building into a variety of equipment.
Functions can be set either by sending command communications from a personal computer or by reading menu sheets.
High-speed reading at 500 scans per second over a wide working distance from 60 to 270 mm (with a narrow bar width of 1.0 mm).
Just press the TEST Button on the Reader to easily read a bar code. Installation and maintenance work is also reduced.
last update: October 16, 2012