Page top

E6C3-A

Slim Encoder with Diameter of 50 mm

E6C3-A

Rugged Rotary Encoder

(Unit: mm)

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Encoder

E6C3-A[]5[]
E6C3-AN[]E

E6C3-A Dimensions 3

Note: The E69-C08B Coupling is sold separately.

E6C3-AG5C-C

E6C3-A Dimensions 5

Note: The E69-C08B Coupling is sold separately.

Accessories (Order Separately)

Extension Cable
E69-DF5

E6C3-A Dimensions 8

Note: 1. The E69-DF5 (5 m) is also available with the following cable lengths: 10 m, 15 m, 20 m, and 98 m.
           2. Cable can be extended to 100 m when the H8PS Cam Positioner is connected.