Page top

DRT2-[]D16S(-1)

e-CON Connector Terminals

DRT2-[]D16S(-1)

Includes Sensor Connector That Conforms to Industry Standards And Can Be Used to Connect Sensors with Pre-wired Cables without Using Special Tools.

General Specifications

Model DRT2-ID16S(-1) DRT2-MD16S(-1)
Communications power supply voltage 11 to 25 VDC
Communications power supply current
consumption
45 mA max. (24 VDC), 80 mA max. (11 VDC)
Unit power supply voltage Not required (Supplied from the communications connector.)
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Current consumption Communications power supply: 230
mA max.
Communications power supply: 135
mA max.
Dielectric strength 500 VAC between isolated circuits
Noise immunity Conforms to IEC61000-4-4, 2 kV (power line)
Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s2 for 80 min
each in the X, Y, and Z directions
Shock resistance 150m/s2, 6 directions, 3 times each
Mounting method DIN 35 mm-track mounting or M4 screw mounting
Screw tightening torque M2 (communications connector screws): 0.26 to 0.3 N·m
M4 (unit mounting): 0.6 to 0.98 N·m
Ambient operating temperature -10°C to 55°C
Ambient operating humidity 25 to 85% (with no condensation)
Ambient storage temperature -25°C to 65°C
Weight 90 g max. 95 g max.

Output Specifications

Terminals with 8 Inputs and 8 Outputs

Model DRT2-MD16S DRT2-MD16S-1
Internal I/O common NPN PNP
I/O points 8 outputs (8 to 15)
Rated output current 0.3 A/point, 2.4 A/common 0.3 A/point, 1.6 A/common
Residual voltage 1.2 VDC max. (0.3 A DC between
output and G terminal)
1.2 VDC max. (0.3 A DC between
output and V terminal)
Leakage current 0.1 mA max.
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common
Load short-circuit detection current 2.4 A min./common 1.6 A min./common

Input Specifications

Terminals with 16 Inputs

Model DRT2-ID16S DRT2-ID16S-1
Internal I/O common NPN PNP
I/O points 16 inputs
ON voltage 9 VDC min. (between each input terminal
and V)
9 VDC min. (between each input terminal
and G)
OFF voltage 5 VDC max. (between each input terminal
and V)
5 VDC max. (between each input terminal
and G)
OFF current 1 mA max.
Input current 11 mA max./point (at 24 VDC)
3.0 mA min./point (at 11 VDC)
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 16 per common
Sensor short-circuit detection
current
The total current for all of the following input points is monitored to detect sensor
short-circuits.
IN0/IN1, IN2/IN3, IN4/IN5, IN6/IN7, IN8/IN9, IN10/IN11, IN12/IN13, IN14/IN15

Terminal with 8 Inputs/8 Outputs

Model DRT2-MD16S DRT2-MD16S-1
Internal I/O common NPN PNP
I/O points 8 inputs (0 to 7)
ON voltage 9 VDC min. (between each input terminal
and V)
9 VDC min. (between each input terminal
and G)
OFF voltage 5 VDC max. (between each input terminal
and V)
5 VDC max. (between each input terminal
and G)
OFF current 1 mA max.
Input current 11 mA max./point (at 24 VDC)
3.0 mA min./point (at 11 VDC)
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common
Sensor short-circuit detection
current
The total current for all of the following input points is monitored to detect sensor
short-circuits.
IN0/IN1, IN2/IN3, IN4/IN5, IN6/IN7