Page top

D4GL, D4GL-SK10-LK[]

Guard Lock Safety-door Switch/Slide key

D4GL, D4GL-SK10-LK[]

Vertically Mounting Guard Lock Safety-door Switch Ideal for Limited Installation Space

Switches (Operation Keys are sold separately.)

Consult with your OMRON representative when ordering any models that are not listed in this table.
Models with certified direct opening contacts.

Head
material
Release
key type
Solenoid
voltage/
indicator
Lock and
release
types
Contact configuration
(door open/closed
detection switch and lock
monitor switch contacts)
(slow-action)
Certified direct opening
NC contact
Conduit
size
Model
Plastic Standard
(resin)
Solenoid:
24 VDC
Orange/
green LED:
24 VDC
Mechanical
lock
Solenoid
release
1NC/1NO+1NC/1NO Pg13.5 D4GL-1AFA-A
G1/2 D4GL-2AFA-A *1
M20 D4GL-4AFA-A
1NC/1NO+2NC Pg13.5 D4GL-1BFA-A
G1/2 D4GL-2BFA-A
M20 D4GL-4BFA-A
2NC+1NC/1NO Pg13.5 D4GL-1CFA-A
G1/2 D4GL-2CFA-A
M20 D4GL-4CFA-A
2NC+2NC Pg13.5 D4GL-1DFA-A
G1/2 D4GL-2DFA-A *1
M20 D4GL-4DFA-A
2NC/1NO+1NC/1NO Pg13.5 D4GL-1EFA-A
G1/2 D4GL-2EFA-A
M20 D4GL-4EFA-A
2NC/1NO+2NC Pg13.5 D4GL-1FFA-A
G1/2 D4GL-2FFA-A *1
M20 D4GL-4FFA-A
3NC+1NC/1NO Pg13.5 D4GL-1GFA-A
G1/2 D4GL-2GFA-A
M20 D4GL-4GFA-A
3NC+2NC Pg13.5 D4GL-1HFA-A
G1/2 D4GL-2HFA-A *1
M20 D4GL-4HFA-A
Solenoid
lock
Mechanical
release
1NC/1NO+1NC/1NO Pg13.5 D4GL-1AFG-A
G1/2 D4GL-2AFG-A *1
M20 D4GL-4AFG-A
1NC/1NO+2NC Pg13.5 D4GL-1BFG-A
G1/2 D4GL-2BFG-A
M20 D4GL-4BFG-A
2NC+1NC/1NO Pg13.5 D4GL-1CFG-A
G1/2 D4GL-2CFG-A
M20 D4GL-4CFG-A
2NC+2NC Pg13.5 D4GL-1DFG-A
G1/2 D4GL-2DFG-A *1
M20 D4GL-4DFG-A
2NC/1NO+1NC/1NO Pg13.5 D4GL-1EFG-A
G1/2 D4GL-2EFG-A
M20 D4GL-4EFG-A
2NC/1NO+2NC Pg13.5 D4GL-1FFG-A
G1/2 D4GL-2FFG-A *1
M20 D4GL-4FFG-A
3NC+1NC/1NO Pg13.5 D4GL-1GFG-A
G1/2 D4GL-2GFG-A
M20 D4GL-4GFG-A
3NC+2NC Pg13.5 D4GL-1HFG-A
G1/2 D4GL-2HFG-A *1
M20 D4GL-4HFG-A
Special
release
key
(resin)
Solenoid:
24 VDC
Orange/
green LED:
24 VDC
Mechanical
lock
Solenoid
release
1NC/1NO+1NC/1NO Pg13.5 D4GL-1AFA-A4
G1/2 D4GL-2AFA-A4
M20 D4GL-4AFA-A4
1NC/1NO+2NC Pg13.5 D4GL-1BFA-A4
G1/2 D4GL-2BFA-A4
M20 D4GL-4BFA-A4
2NC+1NC/1NO Pg13.5 D4GL-1CFA-A4
G1/2 D4GL-2CFA-A4
M20 D4GL-4CFA-A4
2NC+2NC Pg13.5 D4GL-1DFA-A4
G1/2 D4GL-2DFA-A4
M20 D4GL-4DFA-A4
2NC/1NO+1NC/1NO Pg13.5 D4GL-1EFA-A4
G1/2 D4GL-2EFA-A4
M20 D4GL-4EFA-A4
2NC/1NO+2NC Pg13.5 D4GL-1FFA-A4
G1/2 D4GL-2FFA-A4
M20 D4GL-4FFA-A4
3NC+1NC/1NO Pg13.5 D4GL-1GFA-A4
G1/2 D4GL-2GFA-A4
M20 D4GL-4GFA-A4
3NC+2NC Pg13.5 D4GL-1HFA-A4
G1/2 D4GL-2HFA-A4
M20 D4GL-4HFA-A4
Solenoid
lock
Mechanical
release
1NC/1NO+1NC/1NO Pg13.5 D4GL-1AFG-A4
G1/2 D4GL-2AFG-A4
M20 D4GL-4AFG-A4
1NC/1NO+2NC Pg13.5 D4GL-1BFG-A4
G1/2 D4GL-2BFG-A4
M20 D4GL-4BFG-A4
2NC+1NC/1NO Pg13.5 D4GL-1CFG-A4
G1/2 D4GL-2CFG-A4
M20 D4GL-4CFG-A4
2NC+2NC Pg13.5 D4GL-1DFG-A4
G1/2 D4GL-2DFG-A4
M20 D4GL-4DFG-A4
2NC/1NO+1NC/1NO Pg13.5 D4GL-1EFG-A4
G1/2 D4GL-2EFG-A4
M20 D4GL-4EFG-A4
2NC/1NO+2NC Pg13.5 D4GL-1FFG-A4
G1/2 D4GL-2FFG-A4
M20 D4GL-4FFG-A4
3NC+1NC/1NO Pg13.5 D4GL-1GFG-A4
G1/2 D4GL-2GFG-A4
M20 D4GL-4GFG-A4
3NC+2NC Pg13.5 D4GL-1HFG-A4
G1/2 D4GL-2HFG-A4
M20 D4GL-4HFG-A4
Standard
(metal)
Solenoid:
24 VDC
Orange/
green LED:
24 VDC
Mechanical
lock
Solenoid
release
1NC/1NO+1NC/1NO G1/2 D4GL-2AFA-A-SJ *2
M20 D4GL-4AFA-A-SJ *2
1NC/1NO+2NC G1/2 D4GL-2BFA-A-SJ *2
M20 D4GL-4BFA-A-SJ *2
2NC+1NC/1NO G1/2 D4GL-2CFA-A-SJ *2
M20 D4GL-4CFA-A-SJ *2
2NC+2NC G1/2 D4GL-2DFA-A-SJ *2
M20 D4GL-4DFA-A-SJ *2
2NC/1NO+1NC/1NO G1/2 D4GL-2EFA-A-SJ *2
M20 D4GL-4EFA-A-SJ *2
2NC/1NO+2NC G1/2 D4GL-2FFA-A-SJ *2
M20 D4GL-4FFA-A-SJ *2
3NC+1NC/1NO G1/2 D4GL-2GFA-A-SJ *2
M20 D4GL-4GFA-A-SJ *2
3NC+2NC G1/2 D4GL-2HFA-A-SJ *2
M20 D4GL-4HFA-A-SJ *2
Solenoid
lock
Mechanical
release
1NC/1NO+1NC/1NO G1/2 D4GL-2AFG-A-SJ *2
M20 D4GL-4AFG-A-SJ *2
1NC/1NO+2NC G1/2 D4GL-2BFG-A-SJ *2
M20 D4GL-4BFG-A-SJ *2
2NC+1NC/1NO G1/2 D4GL-2CFG-A-SJ *2
M20 D4GL-4CFG-A-SJ *2
2NC+2NC G1/2 D4GL-2DFG-A-SJ *2
M20 D4GL-4DFG-A-SJ *2
2NC/1NO+1NC/1NO G1/2 D4GL-2EFG-A-SJ *2
M20 D4GL-4EFG-A-SJ *2
2NC/1NO+2NC G1/2 D4GL-2FFG-A-SJ *2
M20 D4GL-4FFG-A-SJ *2
3NC+1NC/1NO G1/2 D4GL-2GFG-A-SJ *2
M20 D4GL-4GFG-A-SJ *2
3NC+2NC G1/2 D4GL-2HFG-A-SJ *2
M20 D4GL-4HFG-A-SJ *2
*1. Models with Korean S-mark certification.
*2. These models will receive Korean S-mark certification.

Operation Keys

Type Model
Horizontal mounting
D4DS-K1
Vertical mounting
D4DS-K2
Adjustable mounting (Horizontal)
D4DS-K3
Adjustable mounting (Horizontal/Vertical)
D4DS-K5

Slide keys

Appearance Specifications Contents Model Applicable
Door
Switch
1356_lu_3_1
Weight: Approx. 0.6 kg
Mechanical durability:
20,000 operations
min.
Slide Key: 1 (not yet mounted)
D4GL mounting plate: 1
Door Switch special mounting screws: 4
D4DS-K1 (operation key): 1
D4DS-K1 special mounting screws: 2
Lockout keys: 2
Lockout key strap: 1
Caution labels (stickers): 2 sheets
(English and Japanese)
D4GL-SK10-LK D4GL
1356_lu_3_2
Weight:Approx.0.1kg Inner Lever:1 D4SL-SK10H * -
1356_lu_3_3
Weight:Approx.0.7kg
Mechanical durability:
20,000 operations
min.
Slide Key: 1 (not yet mounted)
D4GL mounting plate: 1
Door Switch special mounting screws: 4
D4DS-K1S (operation key): 1
D4DS-K1S special mounting screws: 2
Lockout keys: 2
Lockout key strap: 1
Caution labels (stickers): 2 sheets
(English and Japanese)
D4GL-SK10-LKH D4GL
Note: 1. The Door Switch is not included. Select the Door Switch depending on the necessary number of contacts and
                the conduit size.
                The contents are provided as a total set, individual contents cannot be ordered separately.
            2. Perform risk assessment for the equipment in question, configure relay units and other safety circuits, and
                use properly.
* The inner lever for D4GL-SK10-LK/D4SL-NSK10-LK that can not be used for other products and applications.