Page top

ESTT

ThermoTools Support Software (Ver. 1.0)

ESTT

The only parameter-setting software you need to support many models.

Basic functions Offline Creating, changing, and saving parameters
(Some parameters must be set on the Temperature Controller. Use the switches and keys on the Temperature Controller to set those parameters.)
Online Uploading and downloading parameters. Editing parameters during operation, data log viewer, and simple data logging.
Compatible models Temperature Controllers E5[]R, E5[]K, E5ZN, and E5ZE Series (models with communications)
Digital Panel Meters K3N[]and K3GN Series (models with communications)
Personal computer system requirements CPU Pentium, 133 MHz or higher
OS Windows 2000
Memory 64 MB min.
Hard disk 650 MB min. available space
CD-ROM One CD-ROM drive
Communications ports RS-232C ports COM1 to COM4 (A USB port can be used if the OMRON K3SC Communications Adapter is used.)
Monitor SVGA (800 × 600). Recommended: XGA (1024 × 768), high color (16 bits) min.