Page top

E5AN, E5EN

Basic-type Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)

E5AN, E5EN

New 96 x 96-mm and 48 x 96-mm Basic Temperature Controllers with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Caution: All units are in millimeters unless otherwise indicated.

E5AN

E5AN, E5EN Dimensions 1

E5EN

E5AN, E5EN Dimensions 2

Accessories (Order Separately)

USB-Serial Conversion Cable
E58-CIFQ1

E5AN, E5EN Dimensions 4

Terminal Covers
E53-COV16 (Six Covers provided.)

E5AN, E5EN Dimensions 5

Waterproof Packing

Y92S-P4 (for DIN 96 x 96)

E5AN, E5EN Dimensions 7

Y92S-P5 (for DIN 48 x 96)

E5AN, E5EN Dimensions 8

Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof structure is not required.

Current Transformers

E54-CT1

E5AN, E5EN Dimensions 11

E54-CT3

E5AN, E5EN Dimensions 12

E54-CT3 Accessory

E5AN, E5EN Dimensions 13

E54-CT1
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E5AN, E5EN Dimensions 14

Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω

E54-CT3
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E5AN, E5EN Dimensions 15

Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω