Page top

E5AN, E5EN

Basic-type Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)

E5AN, E5EN

New 96 x 96-mm and 48 x 96-mm Basic Temperature Controllers with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

E5AN

Controllers with Terminal Blocks

Size Case
color
Power
supply
voltage
Input type Auxiliary
outputs
Control
output 1
Functions Model
Heater
burnout
Power
supply
for
Sensor
Control
output 2
1/4 DIN
96 × 96
× 78
(W × H
× D)
Black 100 to
240 VAC
Thermocouple
or
Resistance
thermometer
3 Relay output E5AN-R3MT-500-N
Voltage output
(for driving SSR)
E5AN-Q3MT-500-N
Current output E5AN-C3MT-500-N
Relay output 1 E5AN-R3HMT-500-N
Voltage output
(for driving SSR)
1 E5AN-Q3HMT-500-N
Relay output 2 E5AN-R3HHMT-500-N
Voltage output
(for driving SSR)
2 E5AN-Q3HHMT-500-N
Relay output Voltage
output
E5AN-R3QMT-500-N
Voltage output
(for driving SSR)
Voltage
output
E5AN-Q3QMT-500-N
Current output Voltage
output
E5AN-C3QMT-500-N
Relay output Long-life
relay output
E5AN-R3YMT-500-N
Voltage output
(for driving SSR)
E5AN-Q3YMT-500-N
Current output E5AN-C3YMT-500-N
Relay output Sensor
Power
E5AN-R3PMT-500-N
Voltage output
(for driving SSR)
Sensor
Power
E5AN-Q3PMT-500-N
Analog
(current/
voltage)
3 Relay output E5AN-R3ML-500-N
Voltage output
(for driving SSR)
E5AN-Q3ML-500-N
Current output E5AN-C3ML-500-N
Relay output 1 E5AN-R3HML-500-N
Voltage output
(for driving SSR)
1 E5AN-Q3HML-500-N
Voltage output
(for driving SSR)
Long-life
relay output
E5AN-Q3YML-500-N
24 VAC/
VDC
Thermocouple
or
Resistance
thermometer
3 Relay output E5AN-R3MTD-500-N
Voltage output
(for driving SSR)
E5AN-Q3MTD-500-N
Current output E5AN-C3MTD-500-N
Relay output 1 E5AN-R3HMTD-500-N
Voltage output
(for driving SSR)
1 E5AN-Q3HMTD-500-N
Relay output 2 E5AN-R3HHMTD-500-N
Voltage output
(for driving SSR)
2 E5AN-Q3HHMTD-500-N
Silver 100 to
240 VAC
Thermocouple
or
Resistance
thermometer
3 Relay output E5AN-R3MT-W-500-N
Voltage output
(for driving SSR)
E5AN-Q3MT-W-500-N
Current output E5AN-C3MT-W-500-N
Relay output 1 E5AN-R3HMT-W-500-N
Voltage output
(for driving SSR)
1 E5AN-Q3HMT-W-500-N
24 VAC/
VDC
Relay output E5AN-R3MTD-W-500-N
Voltage output
(for driving SSR)
E5AN-Q3MTD-W-500-N
Current output E5AN-C3MTD-W-500-N

Note: Models with analog inputs do not have temperature unit indicators.

E5EN

Controllers with Terminal Blocks

Size Case
color
Power
supply
voltage
Input type Auxiliary
outputs
Control
output 1
Functions Model
Heater
burnout
Power
supply
for
Sensor
Control
output 2
1/8 DIN
48 × 96
× 78
(W × H
× D)
Black 100 to
240 VAC
Thermocouple
or
Resistance
thermometer
3 Relay output E5EN-R3MT-500-N
Voltage output
(for driving SSR)
E5EN-Q3MT-500-N
Current output E5EN-C3MT-500-N
Relay output 1 E5EN-R3HMT-500-N
Voltage output
(for driving SSR)
1 E5EN-Q3HMT-500-N
Relay output 2 E5EN-R3HHMT-500-N
Voltage output
(for driving SSR)
2 E5EN-Q3HHMT-500-N
Relay output Voltage
output
E5EN-R3QMT-500-N
Voltage output
(for driving SSR)
Voltage
output
E5EN-Q3QMT-500-N
Current output Voltage
output
E5EN-C3QMT-500-N
Relay output Long-life
relay output
E5EN-R3YMT-500-N
Voltage output
(for driving SSR)
Long-life
relay output
E5EN-Q3YMT-500-N
Current output Long-life
relay output
E5EN-C3YMT-500-N
Relay output Sensor
Power
E5EN-R3PMT-500-N
Voltage output
(for driving SSR)
Sensor
Power
E5EN-Q3PMT-500-N
Analog
(current/
voltage)
3 Relay output E5EN-R3ML-500-N
Voltage output
(for driving SSR)
E5EN-Q3ML-500-N
Current output E5EN-C3ML-500-N
Relay output 1 E5EN-R3HML-500-N
Voltage output
(for driving SSR)
1 E5EN-Q3HML-500-N
Long-life
relay output
E5EN-Q3YML-500-N
24 VAC/
VDC
Thermocouple
or
Resistance
thermometer
3 Relay output E5EN-R3MTD-500-N
Voltage output
(for driving SSR)
E5EN-Q3MTD-500-N
Current output E5EN-C3MTD-500-N
Relay output 1 E5EN-R3HMTD-500-N
Voltage output
(for driving SSR)
1 E5EN-Q3HMTD-500-N
Relay output 2 E5EN-R3HHMTD-500-N
Voltage output
(for driving SSR)
2 E5EN-Q3HHMTD-500-N
Silver 100 to
240 VAC
Thermocouple
or
Resistance
thermometer
3 Relay output E5EN-R3MT-W-500-N
Voltage output
(for driving SSR)
E5EN-Q3MT-W-500-N
Current output E5EN-C3MT-W-500-N
Relay output 1 E5EN-R3HMT-W-500-N
24 VAC/
VDC
Voltage output
(for driving SSR)
1 E5EN-Q3HMT-W-500-N
Relay output E5EN-R3MTD-W-500-N
Voltage output
(for driving SSR)
E5EN-Q3MTD-W-500-N
Current output E5EN-C3MTD-W-500-N

Note: Models with analog inputs do not have temperature unit indicators.

Option Units

Name Function Model
Communications Unit RS-232C communications E53-EN01
RS-485 communications E53-EN03
Event Input Unit Event inputs E53-AKB

Accessories (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ1

Terminal Cover

Connectable models Model
E5AN E53-COV16
E5EN

Note: The Terminal Cover comes with the E5CN-[][][]-500 models.

Waterproof Packing

Connectable models Model
E5AN Y92S-P4
E5EN Y92S-P5

Note: The Waterproof Packing is included with the Controller.

Current Transformers (CTs)

Hole diameter Model
5.8 dia. E54-CT1
12.0 dia. E54-CT3

CX-Thermo Support Software

Model
EST2-2C-MV4