Page top

Item list of H7CX-R

Tachometer

Tachometer H7CX-R

DIN 48 × 48 mm Socket-type Tachometer with a Bright, Easy-to-view, Backlit Negative Transmissive LCD

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 4 of 4

    Model NumberDescription
    100 to 240 VAC, Tachometer, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Upper and lower limit/ area/ upper limit/ lower limit, Contact output, Transistor output, Memory backup, Reset key, Black
    12 to 24 VDC, 24 VAC, Tachometer, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Upper and lower limit/ area/ upper limit/ lower limit, Contact output, Transistor output, Memory backup, Reset key, Black
    100 to 240 VAC, Tachometer, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Upper limit/ lower limit, Contact output, Transistor output, Memory backup, Reset key, Black
    12 to 24 VDC, 24 VAC, Tachometer, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Upper limit/ lower limit, Contact output, Transistor output, Memory backup, Reset key, Black

    All Items 1 - 4 of 4