Page top

H7CX-R

Tachometer

H7CX-R

DIN 48 × 48 mm Socket-type Tachometer with a Bright, Easy-to-view, Backlit Negative Transmissive LCD

Classifi-
cation
Configuration External
connec-
tions
Settings Display
digits
Outputs Power supply voltage Model
Tachometer Tachometer 11-pin
socket
1-stage
(1 input
and output)
6 digits Contact output
(SPDT)
100 to 240 VAC H7CX-R11-N
12 to 24 VDC/24 VAC H7CX-R11D1-N
1-stage
(2 inputs
and outputs)
Contact output
(SPDT + SPST)
100 to 240 VAC H7CX-R11W-N
12 to 24 VDC/24 VAC H7CX-R11WD1-N

Note: The functions that are provided depend on the model. Check detailed specifications before ordering.

Accessories (Order Separately)

Front Panels (Replacement Part)

Model Color Applicable Counters
Y92P-CXC4G Light gray (5Y7/1) 4-digit Counter
Y92P-CXC4S White (5Y9.2/0.5)
Y92P-CXC4B Black (N1.5)
Y92P-CXC6G Light gray (5Y7/1) 6-digit Counter
Y92P-CXC6S White (5Y9.2/0.5)
Y92P-CXC6B Black (N1.5)

Note: 1. You can change the color of the Front Panel when mounting the Counter. The Counter is shipped with a black
              (N1.5) Front Panel.
           2. "COUNTER" is printed on the front of Replacement Front Panels.

Soft Cover

Models Remarks
Y92A-48F1 ---

Hard Cover

Models Remarks
Y92A-48 ---

Flush Mounting Adapter

Models Remarks
Y92F-30 Included with models with screw terminals.
Y92F-45 Use this Adapter to install the Counter/Tachometer in a cutout previously made for a DIN 72 × 72 mm
device (panel cutout: 68 × 68 mm).

Waterproof Packing

Model Remarks
Y92S-29 Included with models with screw terminals.

Connection Sockets

Model Classification Connectable Counter/
Tachometers
Remarks
P2CF-11 Front-connecting Socket H7CX-[]11[]-N ---
P2CF-11-E Front-connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on
Finger-safe Sockets.
Use forked crimp terminals.
P3GA-11 Back-connecting Sockets A Y92A-48G Terminal Cover can be used with
the Socket to create a finger-safe construction.

Terminal Covers for P3GA-11 Back-connecting Socket

Models Remarks
Y92A-48G ---