Page top

CJ1W-CLK

CJ-series Controller Link Units

CJ1W-CLK

New Controller Link Units, Now with 4,000 Send Words

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Controller Link Units

Unit
clas-
sifica-
tion
Product
name
Specifications No. of
unit
numbers
allocated
Current
consumption
(A)
Model Stand-
ards
Communi-
cations
cable
Communi-
cations
type
Duplex
support
Max. Units
mountable
per CPU
Unit
5 V
DC
24 V
DC
CJ1
CPU
Bus
Unit
Controller
Link Unit
Wired shielded
twisted-pair
cable *
Data links
and message
service
No 8 1 0.35 --- CJ1W-CLK23 UC1, N,
L, CE

Note: This unit cannot be used with the Machine Automation Controller NJ-series.
* Use the following special cable for shielded, twisted-pair cable.
  • ESVC0.5×2C-13262 (Bando Electric Wire: Japanese Company)
  • ESNC0.5×2C-99-087B (JMACS Japan Co., Ltd.: Japanese Company)
  • ESPC 1P×0.5mm2 (Nagaoka Electric Wire Co.,Ltd.: Japanese Company)
  • Li2Y-FCY2×0.56qmm (Kromberg & Schubert, Komtec Department: German Company)
  • 1×2×AWG-20PE+Tr.CUSN+PVC (Draka Cables Industrial: Spanish Company)
  • #9207 (Belden: US Company)

Accessories

There is no accessory for the CJ series Controller Link Unit.

Controller Link Support Boards

Product name Specifications Accessories Model Standards
Communications
cable
Communications
type
Controller Link
Support Board
for PCI Bus
Wired shielded
twisted-pair cable
Data links and
message service
CD-ROM x 1 *
INSTALLATION GUIDE (W467) x 1
Communications connector x 1
3G8F7-CLK23-E CE

* The CD-ROM contains the following software.
  • Controller Link (PCI) Driver
  • FinsGateway Version 2003 (PCI-CLK Edition)
  • FinsGateway Version 3 (PCI-CLK Edition)
  • Setup Diagnostic Utility
  • C Library

Repeater Units

Name Specifications Model Standards
Controller Link
Repeater Unit
Wire-to-Wire Model CS1W-RPT01 UC1, CE
Wire-to-Optical (H-PCF) Model *1 CS1W-RPT02
Wire-to-Optical (GI) Model *2 CS1W-RPT03

Using Repeater Units enables T-branches and long-distance wiring for Wired Controller Link networks, 62-node configurations, and converting part of the network to optical cable.
*1. When using wire-to-optical (H-PCF) cable, use a H-PCF cable (for both Controller Link and SYSMAC LINK) or a H-PCF
       optical fiber cable with connector.
*2. When using wire-to-optical (GI) cable, use a GI optical cable (for Controller Link).

Relay Terminal Block

Name Specifications Model Standards
Relay Terminal Block for
Wired Controller Link Units
Used for Wired Controller Link Units (set of 5) CJ1W-TB101 ---

Controller Link Units can be replaced without stopping the communications of the entire network if a Relay Terminal Block is installed in advance on the Unit in a Wired Controller Link network. Relay Terminal Blocks cannot be used on Controller Link Support Boards.

H-PCF Cables and Optical Connectors

Name Application/construction Specifications Model Standards
Optical Fiber Cables Controller
Link,
SYSMAC
LINK,
SYSBUS

1. Optical fiber
single-core cord
2. Tension member
(plastic-sheathed wire)
3. Filler (plastic)
4. Filler surrounding
signal wires
(plastic, yarn, or fiber)
5. Holding tape (plastic)
6. Heat-resistant PV
sheath
Two-core
optical
cable with
tension
member
Black 10 m S3200-HCCB101 ---
Black 50 m S3200-HCCB501
Black 100 m S3200-HCCB102
Black 500 m S3200-HCCB502
Black 1000 m S3200-HCCB103
Orange 10 m S3200-HCCO101
Orange 50 m S3200-HCCO501
Orange 100 m S3200-HCCO102
Orange 500 m S3200-HCCO502
Orange 1000 m S3200-HCCO103
Optical
Connectors
(Crimp-cut)
CS1W-RPT02 Half lock S3200-COCF2571
Full lock S3200-COCF2071

H-PCF Optical Fiber Cables with Connectors (Black Composite Cables with Two-Optical Lines and Two Power Supply Lines)

Application Appearance Model Standards
Controller Link,
SYSMAC LINK
S3200-CN[][][]-20-20 ---
S3200-CN[][][]-20-25
S3200-CN[][][]-25-25

Optical connectors for H-PCF Optical Cables with Connectors are adhesive polished.

Cable Length

The following cable lengths are available: 2 m, 5 m, 15 m, 20 m. For lengths of 21 m or more, contact your OMRON sales representative.

Model Numbers

CJ1W-CLK Lineup 15

Optical Connector Assembly Tool

Name Applicable Unit Model Manufacturer Standards
Optical Fiber
Assembly Tool *
This tool is used on site for mounting crimp-cut connectors
and hard plastic-clad silica optical fiber for optical transmission
systems of SYSMAC C-series SYSBUS, SYSMAC LINK, and
Controller Link.
CAK-0057 Sumitomo Electric
Industries, Ltd.
---

* There is a risk of quality problems when using cables assembled by typical users, so we recommend purchasing
   cables with preattached connectors or having a qualified technician assemble the cables.