Page top

ZX-E

Smart Sensors (Inductive Displacement Type)

ZX-E

High-accuracy Detection of Metal Workpiece Displacement

(Unit: mm)

Sensors

Sensor Heads

ZX-EDR5T

ZX-E Dimensions 3

ZX-ED01T

ZX-E Dimensions 4

ZX-ED02T

ZX-E Dimensions 5

ZX-EM02T

ZX-E Dimensions 6

ZX-EM07MT

ZX-E Dimensions 7

ZX-EV04T

ZX-E Dimensions 8

ZX-EM02HT

ZX-E Dimensions 9

Amplifier Units

ZX-EDA11
ZX-EDA41

ZX-E Dimensions 11

Accessories (Sold Separately)

Preamplifier Mounting Bracket

ZX-XBE1

ZX-E Dimensions 14

ZX-XBE2

ZX-E Dimensions 15

Calculating Unit

ZX-CAL2

ZX-E Dimensions 17

ZX-series Communications Interface Unit

ZX-SF11

ZX-E Dimensions 19

Cables with Connectors on Both Ends (for Extension)

ZX-XC1A (1 m)
ZX-XC4A (4 m)
ZX-XC8A (8 m)

ZX-E Dimensions 21