Page top

DRT2-[]D08(-1) / []D16(-1)

Transistor Remote I/O Terminals

DRT2-[]D08(-1) / []D16(-1)

Allows I/O Expansion with Transistor Terminals

General Specifications

Communications power supply voltage 11 to 25 VDC
Unit power supply voltage Not required (Supplied from the communications connector.)
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Current consumption
(Communications)
DRT2-ID08(-1)/MD16: 55 mA max.
DRT2-OD08/MD16-1: 50 mA max.
DRT2-OD08-1: 45 mA max.
DRT2-ID16(-1)/OD16(-1): 60 mA max.
Dielectric strength 500 VAC (between isolated circuits)
Noise immunity Conforms to IEC61000-4-4, 2 kV (power line)
Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s2 for 80 min each in the X, Y,
and Z directions
Shock resistance 150m/s2, 6 directions, 3 times each
Mounting method DIN 35 mm-track mounting
Screw tightening torque M3 (power, I/O terminal): 0.5 Nm
Ambient operating temperature -10°C to 55°C
Ambient operating humidity 25 to 85% (with no condensation)
Ambient storage temperature -25°C to 65°C
Weight DRT2-ID08(-1)/OD08(-1): 135 g max.
DRT2-MD16(-1): 145 g max.
DRT2-ID16(-1)/OD16(-1): 140 g max.

Input Specifications

8-point Inputs Terminals with Transistors

Model DRT2-ID08 DRT2-ID08-1
Internal I/O common NPN PNP
Number of I/O points 8 inputs
ON voltage 15 VDC min. (between each input terminal and V) 15 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC min. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 6.0 mA max. per point at 24 VDC
3.0 mA max. per point at 17 VDC
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of points per common 8 per common

16-point Inputs Terminals with Transistors

Model DRT2-ID16 DRT2-ID16-1
Internal I/O common NPN PNP
Number of I/O points 16 inputs
ON voltage 15 VDC min. (between each input terminal and V) 15 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC min. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 6.0 mA max. per point at 24 VDC
3.0 mA max. per point at 17 VDC
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of points per common 16 per common

8-point Inputs/8-point Outputs Terminals with Transistors

Model DRT2-MD16 DRT2-MD16-1
Internal I/O common NPN PNP
Number of I/O points 8 inputs
ON voltage 15 VDC min. (between each input terminal and V) 15 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC min. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 6.0 mA max. per point at 24 VDC
3.0 mA max. per point at 17 VDC
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of points per common 8 per common

Output Specifications

8-point Outputs Terminals with Transistors

Model DRT2-OD08 DRT2-OD08-1
Internal I/O common NPN PNP
Number of I/O points 8 outputs
Rated output current 0.5 A per point, 4 A per common
Residual voltage 1.2 V max.
(0.5 A DC between each output terminal and G)
1.2 V max.
(0.5 A DC between each output terminal and V)
Leakage current 0.1 ms max.
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of points per common 8 per common

16-point Outputs Terminals with Transistors

Model DRT2-OD16 DRT2-OD16-1
Internal I/O common NPN PNP
Number of I/O points 16 outputs
Rated output current 0.5 A per point, 4 A per common
Residual voltage 1.2 V max.
(0.5 A DC between each output terminal and G)
1.2 V max.
(0.5 A DC between each output terminal and V)
Leakage current 0.1 ms max.
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of points per common 16 per common

8-point Inputs/8-point Outputs Terminals with Transistors

Model DRT2-MD16 DRT2-MD16-1
Internal I/O common NPN PNP
Number of I/O points 8 outputs
Rated output current 0.5 A per point, 4 A per common
Residual voltage 1.2 V max.
(0.5 A DC between each output terminal and G)
1.2 V max.
(0.5 A DC between each output terminal and V)
Leakage current 0.1 ms max.
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of points per common 8 per common