Page top

S8T-DCBU-02

Buffer Block

S8T-DCBU-02

Prevents Equipment Stoppage, Data Loss,and Other Problems Resulting from Momentary Power Failures

• Provides a backup time of 500 ms at an output current of 2.5 A.

• Can be wired to the 24-V output from the S8VS Supplies.

• Connects to an S8TS Power Supply via an S8T-BUS03 Bus Line Connector.

• Parallel connections to up to four Blocks can be used to increase the backup time and current capacities.

• Complies with SEMI F47-0200 standard.

• RoHS-compliant

• Ambient operating temperature range of –20 to 60°C.


* Orders for S8TS series products are no longer accepted as of March 31, 2024.