Page top

E69-[]

Rotary Encoders Accessories

E69-[]

Couplings, Flanges and Servo Mounting Brackets

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Coupling Dimensions

E69-C02B

E69-[] Dimensions 3

Material: Glass-reinforced PBT
Applicable model: E6J-C

E69-C04B

E69-[] Dimensions 4

Material: Glass-reinforced PBT
Applicable model: E6A2-C, E6J-A

E69-C06B

E69-[] Dimensions 5

Material: Glass-reinforced PBT
Applicable model: E6B2-C, E6C2-C, E6D-C, E6CP-A

E69-C06M

E69-[] Dimensions 6

Material: Extra-super duralumin
Applicable model: E6B2-C, E6C2-C, E6D-C, E6CP-A

E69-C10B

E69-[] Dimensions 7

Material: Glass-reinforced PBT
Applicable model:E6F-C, E6F-A

E69-C10M

E69-[] Dimensions 8

Material: Extra-super duralumin
Applicable model:E6F-C, E6F-A

E69-C08B

E69-[] Dimensions 9

Material: Glass-reinforced PBT
Applicable model: E6C3-A, E6C3-C

E69-C68B
Model with Different End Diameter

E69-[] Dimensions 10

Material: Glass-reinforced PBT
Applicable model: E6B2-C, E6C2-C, E6C3-C, E6D-C, E6CP-A, E6C3-A

E69-C610B
Model with Different End Diameter

E69-[] Dimensions 11

Material: Glass-reinforced PBT
Applicable model: E6B2-C, E6C2-C, E6D-C, E6F-C, E6CP-A, E6F-A

E69-[] Dimensions 12

Flange Dimensions

E69-FBA

E69-[] Dimensions 14

Material: SPCC
Thickness: 3.2
Applicable model: E6B2-C
Note: Three phillips screws M3 ✕ 6 provided

E69-FCA

E69-[] Dimensions 15

Material: SPCC
Thickness: 3.2
Applicable model: E6C2-C
Note: Three phillips screws M4 ✕ 8 provided

E69-FCA03

E69-[] Dimensions 16

Material: SPCC
Thickness: 3.2
Applicable model: E6C3-A, E6C3-C
Note: Three phillips screws M4 ✕ 8 provided

E69-FBA02

E69-[] Dimensions 17

Material: SPCC
Thickness: 3.2
Applicable model: E6B2-C
Note: Three phillips screws M3 ✕ 10 provided, E69-2 Servo Mounting Bracket provided

E69-FCA02

E69-[] Dimensions 18

Material: SPCC
Thickness: 3.2
Applicable model: E6C2-C
Note: Three phillips screws M4 ✕ 10 provided, E69-2 Servo Mounting Bracket provided

E69-FCA04

E69-[] Dimensions 19

Material: SPCC
Thickness: 3.2
Applicable model: E6C3-C, E6C3-A
Note: Three phillips screws M4 ✕ 8 provided, E69-2 Servo Mounting Bracket provided

Servo Mounting Bracket Dimensions

E69-1 (Three brackets in a set.)

E69-[] Dimensions 21

Material: SPCC
Applicable model: E6A2-C

E69-2 (Three brackets in a set.)

E69-[] Dimensions 22

Material: SPCC
Applicable model: E6B2-C, E6C2-C, E6C3-CWZ[]H, E6D-C, E6F-C, E6CP-A, E6C3-A, E6F-A