Page top

V640 Series

RFID System (Conforms to SEMI standard, Electromagnetic Inductive 134 kHz)

V640 Series

Line-up Ethernet I/F model newly. RFID system for Semiconductor applications, supports reading and writing TI (Texas Instruments) transponders

Name Specifications/Design Model
CIDRW Head 1474_lu_1_1 50 × 30 × 12 mm
(including mounting
plate)
Standard Models
2-meter cable
V640-HS61 2M
1474_lu_1_2 65 × 30 × 12 mm
(including mounting
plate)
Long-range
Communications
Model 1.9-meter
cable
V640-HS62 1.9M
Amplifier Unit 1474_lu_1_3 80 × 185 × 43 mm RS-232C interface
RS-485 interface
24 VDC
V640-HAM11-V3 *2
V640-HAM11-V4
1474_lu_1_4 80 × 185 × 43 mm Ethernet interface
24 VDC
V640-HAM11-ETN *2
V640-HAM11-ETN-V2
1474_lu_1_5 80 × 185 × 43 mm RS-232C interface
RS-485 interface
24 VDC
V640-HAM11-L *2
V640-HAM11-L-V2
1474_lu_1_6 80 × 185 × 43 mm Ethernet interface
24 VDC
V640-HAM11-L-ETN *2
V640-HAM11-L-ETN-V2
CIDRW Controller 1474_lu_1_9 150 × 167 × 28 mm 24 VDC
RS-232C interface
(Compatible with
SECS I/II protocol.)
V700-L22 *2
V700-L22-V2
ID Link Unit 1474_lu_1_10 110 × 65 × 64 mm 24 VDC
RS-232C interface
RS-485 interface
V700-L11
Connector
accessories
for the V640
Amplifier Unit
Power Supply Connector (1) *
Power Supply Connector Pins (3) *
RS-485 Port Connector (1) *
V640-A90

*1. V640-A90 includes all of these accessories as a set. To purchase individual accessories, contact the manufacturers
       below directly.
*2. Production was discontinued.

Purchasing Individual Accessories

To Purchase Individual Accessories
Name Model Manufacturer
Power Supply Connector 1-178288-3 Tyco Electronics
Power Supply Connector Pins 175217-3
RS-485 Port Connector MSTB2.5/2-STF-5.08 Phoenix Contact Inc.